SDP/SI Logo SHOP ONLINE (800) 819-8900

    Products   Motors, Gearheads, and Motion Control Products that Drive Industry   Controllers  NR4-RGBL1860 - Very High Power 400A Brushless DC Motor Controller
  • Overview

  • Data

  • 3D
    Models
  • Downloads

  • Contact


Very High Power 400A Brushed DC Motor Controller

Part Number: NR4-RGBL1860

NR4-RGBL1860 brushless DC motor controller


Description:
  • Brushless DC Motor Controller
  • Single Channel
  • 1 x 400A
  • 60V
  • USB
  • CANbus
  • Trapazoidal/Sinusoidal
  • FOC
  • Up to 16 Dig/Ana IO
  • Cooling Plate with ABS cover

Motor Type:

Brushless DC

Power:

Maximum Voltage: 60

Number of Channels: 1

Maximum Amps per Channel: 400

Continuous Amps per Channel: 300

Power Connections: Power Terminals

Field Oriented Control (FOC): Yes

Commutation

Trapezoidal: Yes

Sinusoidal: Yes


Communication

RS232: Yes

RS485: Yes

USB: Yes

CANbus: Yes

Ethernet: No

Rotor Sensor

Encoder: Yes

Hall: Yes

Sin/Cos: Yes

SSI: Yes

SPI: No

Resolver: Yes

Inputs / Outputs

Maximum Analog Inputs: 8

Maximum Digital Inputs: 10

Maximum Digital Outputs: 6

Maximum Pulse Inputs: 8

Functional Safety

Safe Torque Off (STO): No

Mechanical

Cooling: Conduction plate

Dimensions: 140 mm x 200 mm x 58 mm

Weight: 3000g


Have a question about our motors?

We have engineers to help you!
Just fill out the information in the link below.