
Products Motors, Gearheads, and Motion Control Products that Drive Industry Controllers NR4-MDC2460 - Medium Power 60A Dual Channel Brushed Motor Controller
- Overview
- Data
- 3D
Models - Downloads
- Contact
Medium Power 60A Dual Channel Brushed Motor Controller
Part Number: NR4-MDC2460

-
Description:
- Brushed DC Motor Controller
- Dual Channel
- 2 x 60A
- 60V
- USB
- CANbus
- 8 Dig/Ana IO
- Cooling plate with ABS cover
Motor Type:
Brushed DCPower:
Maximum Voltage: 60
Number of Channels: 2
Maximum Amps per Channel: 60
Continuous Amps per Channel: 50
Power Connections: Fast on
Communication
RS232: YesRS485: No
USB: Yes
CANbus: Yes
Ethernet: No
Rotor Sensor
Encoder: YesInputs / Outputs
Maximum Analog Inputs: 4Maximum Digital Inputs: 6
Maximum Digital Outputs: 2
Maximum Pulse Inputs: 5
Functional Safety
Safe Torque Off (STO): NoMechanical
Cooling: Conduction plateDimensions: 140mm x 140mm x 25mm
Weight: 452g