SDP/SI Logo SHOP ONLINE (800) 819-8900

    Products   Motors, Gearheads, and Motion Control Products that Drive Industry   Controllers  NR4-MBL1660A - Medium Power 120A Single Channel Brushless Motor Controller
  • Overview

  • Data

  • 3D
    Models
  • Downloads

  • Contact


Medium Power 120A Single Channel Brushless Motor Controller

Part Number: NR4-MBL1660A

MDC1460 mid power single channel brushless motor controller


    Description:
  • Brushless DC Motor Controller
  • Single Channel
  • 1 x 120A
  • 60V
  • USB
  • CANbus
  • Trapezoidal / Sinusoidal
  • FOC
  • 8 Dig/Ana IO
  • Cooling plate with ABS cover

Motor Type:

Brushless DC

Power:

Maximum Voltage: 60

Number of Channels: 1

Maximum Amps per Channel: 120

Continuous Amps per Channel: 80

Power Connections: Screw Terminials

Field Oriented Control (FOC): Yes

Commutation

Trapezoidal: Yes

Sinusoidal: Yes


Communication

RS232: Yes

RS485: No

USB: Yes

CANbus: Yes

Ethernet: No

Rotor Sensor

Encoder: Yes

Hall: Yes

Sin/Cos: No

SSI: No

SPI: No

Resolver: No

Inputs / Outputs

Maximum Analog Inputs: 4

Maximum Digital Inputs: 6

Maximum Digital Outputs: 2

Maximum Pulse Inputs: 5


Functional Safety

Safe Torque Off (STO): No

Mechanical

Cooling: Conduction plate

Dimensions: 140mm x 113mm x 20mm

Weight: 380g


Have a question about our motors?

We have engineers to help you!
Just fill out the information in the link below.