SDP/SI Logo SHOP ONLINE (800) 819-8900

    Products   Motors, Gearheads, and Motion Control Products that Drive Industry   Controllers  NR4-GDC3660 - Very High Power 180A Brushed Triple Channel DC Motor Controller
  • Overview

  • Data

  • 3D
    Models
  • Downloads

  • Contact


Very High Power 180A Brushed Triple Channel DC Motor Controller

Part Number: NR4-GDC3660

GDC3660 brushless motor controller


    Description:
  • Brushed DC Motor Controller
  • Triple Channel
  • 3 x 180A
  • 60V
  • Encoder Input
  • USB
  • CANbus
  • No Ethernet

Motor Type:

Brushed DC

Power:

Maximum Voltage: 60

Number of Channels: 3

Maximum Amps per Channel: 180

Continuous Amps per Channel: 120

Power Connections: Power Terminals

Communication

RS232: Yes

RS485: Yes

USB: Yes

CANbus: Yes

Ethernet: No

Rotor Sensor

Encoder: Yes

Inputs / Outputs

Maximum Analog Inputs: 8

Maximum Digital Inputs: 10

Maximum Digital Outputs: 4

Maximum Pulse Inputs: 6


Functional Safety

Safe Torque Off (STO): No

Mechanical

Cooling: Conduction plate

Dimensions: 140 mm x 140 mm x 25 mm

Weight: 2940g


Have a question about our motors?

We have engineers to help you!
Just fill out the information in the link below.