SDP/SI Logo SHOP ONLINE STORE (800) 819-8900

    Products   Motors, Gearheads, and Motion Control Products that Drive Industry   Controllers  NR4-GBLG2660T - Very High Power 360A Dual Channel Brushless DC Motor Controller
  • Overview

  • Data

  • 3D
    Models
  • Downloads

  • Contact


Very High Power 360A Dual Channel Brushless DC Motor Controller

Part Number: NR4-GBLG2660T

GBLG2660T High power dual channel brushless motor controller


Description:
  • Brushless DC Motor Controller
  • Dual Channel
  • 2 x 180A
  • 60V
  • USB
  • CANbus
  • Hall Sensors Input
  • Encoder Input
  • No Ethernet
  • Cat3
  • SIL3 (Pending)

Motor Type:

Brushless DC

Design Generation: Gen4

Power:

Maximum Voltage: 60

Number of Channels: 2

Maximum Amps per Channel: 180

Continuous Amps per Channel: 240

Power Connections: Power Terminals

Field Oriented Control (FOC): Yes

Commutation

Trapezoidal: Yes

Sinusoidal: Yes


Communication

RS232: Yes

RS485: Yes

USB: Yes

CANbus: Yes

Ethernet: No

Rotor Sensor

Encoder: Yes

Hall: Yes

Sin/Cos: Yes

SSI: Yes

SPI: No

Resolver: Yes

Inputs / Outputs

Maximum Analog Inputs: 8

Maximum Digital Inputs: 10

Maximum Digital Outputs: 6

Maximum Pulse Inputs: 8


Functional Safety

Safe Torque Off (STO): Yes

Mechanical

Cooling: Conduction plate

Dimensions: 140 mm x 200 mm x 58 mm

Weight: 3000g


Have a question about our motors?

We have engineers to help you!
Just fill out the information in the link below.