SDP/SI Logo SHOP ONLINE STORE (800) 819-8900

    Products   Motors, Gearheads, and Motion Control Products that Drive Industry   Controllers  NR4-GBL2660ES - Very High Power 360A Single Channel Brushless DC Motor Controller, With Ethernet
  • Overview

  • Data

  • 3D
    Models
  • Downloads

  • Contact


Very High Power 360A Single Channel Brushless DC Motor Controller, With Ethernet

Part Number: NR4-GBL2660ES

GBL2660ES High power dual channel brushless motor controller


    Description:
    • Brushless DC Motor Controller
    • Single Channel
    • 1 x 360A
    • 60V
    • USB
    • CANbus
    • Hall Sensors Input
    • Encoder Input
    • Ethernet

    Motor Type:

    Brushless DC

    Power:

    Maximum Voltage: 60

    Number of Channels: 1

    Maximum Amps per Channel: 360

    Continuous Amps per Channel: 240

    Power Connections: Power Terminals

    Field Oriented Control (FOC): Yes

    Commutation

    Trapezoidal: Yes

    Sinusoidal: Yes


    Communication

    RS232: Yes

    RS485: Yes

    USB: Yes

    CANbus: Yes

    Ethernet: Yes

    Rotor Sensor

    Encoder: Yes

    Hall: Yes

    Sin/Cos: Yes

    SSI: Yes

    SPI: No

    Resolver: Yes

    Inputs / Outputs

    Maximum Analog Inputs: 8

    Maximum Digital Inputs: 10

    Maximum Digital Outputs: 4

    Maximum Pulse Inputs: 6

    Analog Out: Yes

    Functional Safety

    Safe Torque Off (STO): No

    Mechanical

    Cooling: Conduction plate

    Dimensions: 145 mm x 209 mm x 59 mm

    Weight: 2552g


Have a question about our motors?

We have engineers to help you!
Just fill out the information in the link below.