
Products Motors, Gearheads, and Motion Control Products that Drive Industry Controllers NR4-FDC3260TE - Medium Power 60A Brushed Triple Channel DC Motor Controller
- Overview
- Data
- 3D
Models - Downloads
- Contact
Medium Power 60A Brushed Triple Channel DC Motor Controller
Part Number: NR4-FDC3260TE

-
Description:
- Brushed DC Motor Controller
- Triple Channel
- 3 x 60A
- USB
- CANbus
- 60V
- 14 Dig/Ana IO
- Cooling plate with ABS cover
- STO PLe
- Cat3
- SIL3
- Ethernet
Motor Type:
Brushed DCPower:
Maximum Voltage: 60
Number of Channels: 3
Maximum Amps per Channel: 60
Continuous Amps per Channel: 40
Power Connections: Fast On
Communication
RS232: YesRS485: Yes
USB: Yes
CANbus: Yes
Ethernet: Yes
Rotor Sensor
Encoder: YesInputs / Outputs
Maximum Analog Inputs: 8Maximum Digital Inputs: 4
Maximum Digital Outputs: 10
Maximum Pulse Inputs: 6
Functional Safety
Safe Torque Off (STO): YesMechanical
Cooling: Conduction plateDimensions: 140 mm x 140 mm x 25 mm
Weight: 452g