Motor Controllers
The motor controller, also known as motor drive, is an integrated hardware and software unit that provides electrical signals to control speed, direction, and torque for brushless, permanent magnet, and stepper motors. The controller is programmable and can manger up to 3 motors in separate channels, and external communication. Each controller comes with a series of digital and analog inputs/outputs that can be configured to meet the application needs.

Motor Controllers, the best solution for:
- Single and dual channels
- Low voltage DC precision PWM control of brushless, brushed, and stepper motors
- Programmable logic and simple language
- Multiple communication interfaces
- Rugged stand-alone easy to mount with standard connectors
Applications:
- Autonomous Ground Vehicles (AGV)
- Industrial automation and robotics
- Medical devices
- Laboratory equipment
- Solar panels
- Entertainment industry and stage management devices.
Motor Controllers Product Offering




BLDC:
- Max voltage 60 VDC per channel
- Single and dual motor channels control
- Max amperage ranging from from 30A to 360A per channel
- CanOpen, EtherCat, USB, Serial, 0-5V Analog, or Pulse (RC radio)
- Field-Oriented Control (FOC)
PMDC:
- Max voltage 60 VDC per channel
- Single, dual or triple motor channels control
- Max amperage ranging from 20A to 500A per channel
- Accept commands received from an RC radio, analog joystick, wireless modem, PLC, or CAN bus interface up to 1Mbit/s with multiple protocol support.
- Speed, torque, and PID control loop
AC Induction:
- Max voltage 60 VDC per channel
- Single and dual motor channels control
- Max amperage ranging from 60A to 500A per channel
- EtherCat, USB, Serial, 0-5V Analog, or Pulse (RC radio)
- Built-in dual 3-phase high-power drivers
Stepper:
- Input power : DC 24V - 72V
- Output current up to 7.8 A/phase
- Step and direction microstepping driver
- Support RS485, CANopen and EtherCAT supported open loop / closed loop of motion
- Anti-resonance for optimal torque, extra smooth motion, low motor heating and noise