Motor Accessories
Whether you need to keep the voltage constant, or a stable voltage from an unstable input voltage, connect the controller to the motor, battery charging station for your AGV, or magnetic tape sensor, we have the accessories to complete your motor and motion control project.
Motor Accessories, the best solution for:
- One-stop shop to complete integration of motors
and controller systems.
Applications:
- AGV and AMR
- Robotics
- Industrial automation
- Medical devices
- Laboratory equipment
Motor Accessories Product Offering
Shunt regulator
- Protection power board for dissipating the regenerative energy when braking or drastically reducing the speed of electric motors. During braking, the shunt regulator works by monitoring the system’s supply’s voltage and instantly applying a resistive load.
- Absorb up to 2 kilowatts instantaneous (110 Watts continuous) of excess energy and bring voltages back to safe levels.
- Voltages from 12 to 60 volts
- Flashing status LED to indicate the operational mode including Scan, Relay ON, and Resistor Cooling modes
AGV charge system
- High current charging system consisting of a base and an extendable collector unit mounted on the AGV or robot.
- Available as a kit or individual components
- Use magnets to control the connection and disconnection automatically
- Guaranteed over 250K cycles
- Current Capacity – 100Amp
Cable assemblies
- Signal cable assembly to connect between 2 AGV wheel gearmotors and dual channel controller.
- Molex connectors included
Magnetic line guide sensors:
- Magnetic sensor for Automatic Guided Vehicles (AGVs), capable of detecting and reporting the position of a magnetic field along adhesive magnetic tape on the floor.
- Data output on RS232 or USB ports
- Position on PWM output at 250Hz or 500Hz
- CAN interface up to 1Mbit/s