
Products Motors, Gearheads, and Motion Control Products that Drive Industry AGV Solutions NR3-AGV142A04-F - AGV Geared Motor Kits - 142mm, 48V • With Brake, Without Ethernet
- Overview
- Data
- 3D
Models - Downloads
- Contact
48V AGV • 142mm
Geared Motor Kits
With Brake, Without Ethernet
Part Number: NR3-AGV142A04-F
Kit Includes:
- Two 142mm 48V Frame Motors
- Gearbox
- Wheel Assembly for 2000kg Mobile Robot up to 3000 rpm,
Without Brake. - Motor Controller - Part No: NR4-GBL2660
- Without Ethernet
Motor-Wheels:
Motor Frame Size: 142 Motor Dimensions (w x h x l (mm)): 142 x 142 x 157.3
Max robot weight (kg): 2000
Brake: No
Max Motor Speed (rpm): 3000
Gear Ratio: 9:1
Wheel diameter (mm): 156.4
Max Robot Speed (m/s): 6
Voltage (Vdc): 48
Nominal Amps (Arms): 50
Max Amps (Arms): 120
Torque at Motor (Nm): 9.2
Torque at Wheel (Nm): 83
Motor Shaft Encoder (PPR): 4096
Number of Pole Pairs: 10
Assembly Weight (kg): 15
