Products Motors, Gearheads, and Motion Control Products That Drive Industry AGV Geared Motor Kits & Geared Motors AGV Geared Motor Kits - 142mm, 24V With Brake, With Ethernet
24V AGV Geared Motor Kits - 142mm • With Brake, With Ethernet
Part Number: NR3-AGV142A02-G

Includes:
- 142mm Frame Motors
- Gearbox
- Wheel Assembly for 1200kg Mobile Robot up to 3000 rpm,
With Brake. - Motor Controller - Part No: NR4-GBL2660E
- Ethernet
Motor-Wheels:
Motor Frame Size: 142 Motor Dimensions (w x h x l (mm)): 142 x 142 x 157.3
Maximum Robot Weight (kg): 1200
Brake: Yes
Max Motor Speed (rpm): 3000
Gear Ratio: 9:1
Wheel Diameter (mm): 156.4
Max Robot Speed (m/s): 6
Voltage (Vdc): 24
Nominal Amps (Arms): 50
Max Amps (Arms): 120
Torque at Motor (Nm): 9.2
Torque at Wheel (Nm): 83
Motor Shaft Encoder (PPR): 4096
Number of Pole Pairs: 10
Assembly Weight (kg): 17.2