SDP/SI Logo SHOP ONLINE (800) 819-8900

AGV SOLUTIONS

  • Overview

  • AGV Kits

  • Geared
    Motors
  • Video

  • Contact a
    Engineer

The complete AGV system is ideal for a range of payloads from 500kg to 2000kg. Each solution includes 2-AGV motors with integrated gearboxes, AGV wheels, 1-dual channel drive with a drive control cable - everything you need to get started!


Let’s Get Started on Your AGV!

Designed to work together, pre-configured and tuned dual channel motor controllers with gearmotors, wheel assemblies, and cables, kits are offered by SDP/SI.

Product Selection


AGV Kits
(2) Motors & Gearboxes
(2) Wheels
(1) Dual Channel
     Motor Controller
(1) Drive Control Cable
Geared Motors
(1) Motor
(1) Gearbox
(1) Wheel Assembly
Controller
48 VDC • 500 kg - Max. Robot Weight per set

NR3-AGV060B01
without ethernet or brake

NR3-060LDB300ROB 

NR4-SBL2360T 

NR3-AGV060B02
without ethernet / with brake

NR3-060LDB30XROB

NR4-SBL2360T 

48 VDC • 1000 kg - Max. Robot Weight per set

NR3-AGV089A02
without ethernet / with brake

NR3-089LDA30XROB

NR4-FBL2360T

NR3-AGV089A02E
with ethernet & brake

NR3-089LDA30XROB

NR4-FBL2360TE
48 VDC • 1000 kg - Max. Robot Weight per set

NR3-AGV089A03
without ethernet or brake

NR3-089LDA150ROB

NR4-FBL2360T

NR3-AGV089A03E
with ethernet / without brake

NR3-089LDA150ROB

NR4-FBL2360TE

NR3-AGV089A04
without ethernet / with brake

NR3-089LDA15XROB

NR4-FBL2360T

NR3-AGV089A04E
with ethernet & brake

NR3-089LDA15XROB

NR4-FBL2360TE 
24 VDC • 2000 kg - Max. Robot Weight per set

NR3-AGV142A01-F
without ethernet or brake

NR3-142LDA200ROB

NR4-GBL2660

NR3-AGV142A01-G
with ethernet / without brake

NR3-142LDA200ROB

NR4-GBL2660E

NR3-AGV142A02-F
without ethernet / with brake

NR3-142LDA20XROB

NR4-GBL2660

NR3-AGV142A02-G
with ethernet✓ & brake

NR3-142LDA20XROB

NR4-GBL2660E
48 VDC • 2000 kg - Max. Robot Weight per set

NR3-AGV142A03-F
without ethernet or brake

NR3-142LDA200ROB

NR4-GBL2660

NR3-AGV142A03-G
with ethernet / without brake

NR3-142LDA200ROB

NR4-GBL2660E

NR3-AGV142A04-F
without ethernet / with brake

NR3-142LDA20XROB

NR4-GBL2660

NR3-AGV142A04-G
with ethernet & brake

NR3-142LDA20XROB

NR4-GBL2660E



Have a question about our motors?

We have engineers to help you!
Just fill out the information in the link below.