
Products Motors, Gearheads, and Motion Control Products that Drive Industry AGV Geared Motor Kits & Geared Motors 142mm Frame Motor, Gearbox and Wheel Assembly for 2000kg Mobile Robot without Brake
AGV 142mm Frame Motor,
Gearbox and Wheel Assembly
for 2000kg Mobile Robot without Brake
Part Number: NR3-142LDA200ROB
Included in AGV Kit: NR3-AGV142A01-G and NR3-AGV142A01-E

Includes:
- 142mm Frame Motors
- Gearbox
- Wheel Assembly for 2000kg Mobile Robot,
without brake.
Motor-Wheels:
Motor Frame Size: 142 Motor Dimensions (w x h x l (mm)): 142 x 142 x 157.3
Maximum Robot Weight (kg): 2000
Brake: No
Max Motor Speed (rpm): 3000
Gear Ratio: 9:1
Wheel Diameter (mm): 202
Max Robot Speed (m/s): 6
Voltage (Vdc): 48
Nominal Amps (Arms): 50
Max Amps (Arms): 120
Torque at Motor (Nm): 9.2
Torque at Wheel (Nm): 83
Motor Shaft Encoder (PPR): 4096
Number of Pole Pairs: 10
Assembly Weight (kg): 15