Products Hardware, Fasteners, Constant Force Springs and Other Miscellaneous Components Precision Fine Thread Screws

SDP/SI offers a wide variety of precision fine thread screws for applications where accuracy and precision are required. Some of the features of these screws include a recessed head; lower height than standard screws, screws with a lower profile are used in applications where clearance is an issue or a finished look is required.
Also offered are captive screws which prevent loss during installation and removal. Captive Screws are ideal for securing protective covers to instruments, electronic equipment and machinery. Miniature captive screws are also offered with lengths from 4 mm to 10 mm.
Resources ▼
PRECISION MINIATURE PAN HEAD CAPTIVE MACHINE SCREWS:

EXTREME LOW PROFILE SOCKET HEAD CAP CAPTIVE SCREWS:

LOW PROFILE SOCKET HEAD CAP CAPTIVE SCREWS:

CROSS RECESSED PAN HEAD CAPTIVE MACHINE SCREW:

SOCKET HEAD CAP CAPTIVE SCREW:

CROSS RECESSED FLAT HEAD MACHINE SCREWS:

LOW PROFILE SOCKET HEAD CAP SCREWS:

HEXIGONAL HEAD SCREWS: