SDP/SI (800) 819-8900
Menu
    Products   Gears Inch & Metric Pinion Gears, Pinion Gear Shafts, & Pinion Wire

Inch & Metric Pinion Gears, Pinion Gear Shafts, & Pinion Wire


Metric
Pinions Modules: 0.15, 0.2, 0.25, 0.3, 0.4, 0.5, 0.75, & 0.8


20° Pressure Angle

Material:
AISI 4135 Steel, Tooth Surface Induction Harde ned To HRC 50...55

Series: A 1B 8M
Metric
Pinions Module 1


20° Pressure Angle

Material:
Steel

Series: A 1C 8MYK
Inch
Spur Gear Pinion Shafts


AGMA 10
20° Pressure Angle

Material:
303 Stainless Steel

Series: S1G8 [4, 5, 7]
Inch
Spur Gear Pinion Shafts


AGMA 10
20° Pressure Angle

Material:
303 Stainless Steel

Series: S1H8 [4, 5, 7]
Inch
Pinions 64, 48, 32, & 24 Pitches - Pinion Shafts


20° Pressure Angle

Material:
Pinions - Brass
Pinion Shafts - Steel

Pinions
Series: A 1B 1-


Pinion Shafts
Undersized Diameter
Series: A 7X 1-
Metric
Pinions Module 0.4, 0.5, & 0.8 - Pinion Shafts


20° Pressure Angle

Material:
Pinions - Brass
Pinion Shafts - Steel

Pinions
Series: A 1B 1M


Pinion Shafts
Undersized Diameter
Series: A 7X 1M
Metric
Pinion Wire
Module 0.4, 0.5, & 0.8

20° Pressure Angle

Material:
Brass

Series: A 1B 9M