SDP/SI (800) 819-8900
Menu
    Products   Gears  Precision Bevel and Miter Gears

Precision Inch / Metric Bevel and Miter Gears

SDP/Si is a well-known manufacturer of high precision standard and custom bevel and miter gears for a wide range of applications.


Inch
Bevel / Miter Gears
Pin-Type - 72 Pitch



AGMA 10
1/8 BORE
Precision Matched Sets

Material:
303 Stainless Steel
2024-T4 or T351 Aluminum Alloy anodized before cutting
Sold as a set

Series: S1343Z-72
Inch
Bevel / Miter Gears
Clamp-Type - 72 Pitch



AGMA 10
1/8 BORE
Precision Matched Sets

Material:
303 Stainless Steel
2024-T4 or T351 Aluminum Alloy anodized before cutting
Sold as a set

Series: S1353Z-72
Inch
Bevel / Miter Gears
Pin-Type - 64 Pitch



AGMA 10
3/16 BORE
Precision Matched Sets

Material:
303 Stainless Steel
2024-T4 or T351 Aluminum Alloy anodized before cutting
Sold as a set

Series: S1344Z-64
Inch
Bevel / Miter Gears
Clamp-Type - 64 Pitch



AGMA 10
3/16 BORE
Precision Matched Sets

Material:
303 Stainless Steel
2024-T4 or T351 Aluminum Alloy anodized before cutting
Sold as a set

Series: S1354Z-64
Inch
Bevel / Miter Gears
Pin-Type - 48 Pitch



AGMA 10
1/4 BORE
Precision Matched Sets

Material:
303 Stainless Steel
2024-T4 or T351 Aluminum Alloy anodized before cutting
Sold as a set

Series: S1346Z-48
Inch
Bevel / Miter Gears
Clamp-Type - 48 Pitch



AGMA 10
1/4 BORE
Precision Matched Sets

Material:
303 Stainless Steel
2024-T4 or T351 Aluminum Alloy anodized before cutting
Sold as a set

Series: S1356Z-48
Inch
Miter Gears
48, 32, 24, & 20 Pitch



Material:
Brass and Steel

Brass
Series: A 1B 4-Y


Steel
Series: A 1C 4-Y
Inch
Molded Miter Gears
48, 32, 24, & 16 Pitch



Material:
Nylon and Acetal

Nylon
Series: A 1M 4-Y


Acetal
No: A 1M 4-Y48015
Inch
Molded Bevel Gears
48, 32, & 24 Pitch



Material:
Nylon and Acetal

Nylon
Series: A 1M 3-Y


Acetal
Series: A 1M 3-Y
Inch
Bevel Gears
48, 32, & 24 Pitch







Material:

Brass and Steel




Brass
Series: A 1B 3-Y


Steel
Series: A 1C 3-Y
Metric
Spiral Miter Gears
Module:
2, 2.5, 3, 3.5, 4, & 5



ISO Class 6
35° Sprial Angle

Material:
AISI 1045 Steel, Tooth Surfaces Induction Hardened to HRC 48...53

No. of Teeth - 20
Series: S13S1YM


No. of Teeth - 25
Series: S13S1YM


No. of Teeth - 30
Series: S13S1YM
Metric
Straight & Spiral Miter Gears
Module: 0.5, 0.8, & 1



ISO Class 8
Straight Tooth sold as is
35° Sprial Tooth sold as matched sets only

Material:
Brass or Steel

Brass - Sold as each
Series: A 1B 4M


Steel - Sold as each
Series: A 1C 4M


Spiral, Steel
Sold as Set

Series: A 1C44M
Metric
Spiral Miter Gears
Module:
1.25, 1.5, 2 & 2.25



ISO Class 8
Sold as matched sets only With or Without Keyway

Material: Steel

Module: 1.25
Without Keyway

No: A 1C 4MYK12020S


Module: 1.5
Series: A 1C 4M


Module: 2
Series: A 1C 4M


Module: 2.5
No: A 1C44MY22020S
Metric
Straight Miter Gears
Module:
1.5, 2, 2.25, 2.75, & 3



ISO Class 8
Sold as each
With or Without Keyway

Material: Steel

Module: 1.5
Series: A 1C 4M &
A 1C44M



Module: 2
Series: A 1C 4M &
A 1C44M



Module: 2.5
Series: A 1C 4M &
A 1C44M



Module: 2.75
No: A 1C 4MYK27020A


Module: 3
Series: A 1C 4M &
A 1C44M

Metric
Straight Miter Gears
Module:
0.6, 1, & 1.5



ISO Class 8



Material:
Aluminum, Brass,Steel,
or Stainless Steel

Aluminum 2024 T4
Series: A 1A 4M


Brass ASTM B-16
Series: A 1B 4M


Steel SAE 4140
Series: A 1C 4M


Stainless Steel AISI 416
Series: A 1X 4M






Metric
Straight Miter Gears
Module:
0.5, 0.8, 1, 1.5, 2, 2.5, 3, & 3.5



Material:
Acetal

16 Teeth
Series: A 1M 4M


20 Teeth
Series: A 1M 4M


30 Teeth
No: A 1M 4MYZ10A
Metric
Straight Miter Gears
Module:
1, 1.5, 2, 2.5, 3, & 3.5


Metric
Ground
Spiral Bevel Gears
Module: 2, 2.5, 3 & 4



ISO Class 6

Material:
AISI 1045 Steel, Tooth Surfaces Induction Hardened to HRC 48...53

Ratio 2:3
Series: S13S2YM


Ratio 1:2
Series: S13S3YM


Ratio 1:3
Series: S13S4YM
Metric
Ground
Spiral Bevel Gears
Module: 0.5, 0.8 & 1



ISO Class 8

Material:
Brass or Steel


Ratio 1:2 - Brass
Series: A 1B 3M


Ratio 1:2 - Steel
Series: S13S3YM


Ratio 1:3 - Steel
Series: S13S4YM
Metric
Straight
Bevel Gears
Module: 1.5, 2, 2.5, & 3



ISO Class 8

Material:
Without Keyway, Steel
With Keyway, AISI 1045 Steel, Tooth Surfaces Induction Hardened to HRC 48....53

Finish:
Black Oxide, Except Ground Bore and Tooth Surfaces.

Ratio 1:2
Without Keyway

Series: A 1C 3M


Ratio 1:3
Without Keyway

Series: A 1C 3M


Ratio 1:2
With Keyway

Series: A 1C33M


Ratio 1:3
With Keyway

Series: A 1C33M
Metric
Nonmetallic
Molded Bevel Gears
Module: 0.5, 0.8, 1, 1.5, 2, 2.5, & 3



Material:
Acetal

Ratio 1:1.5
Series: A 1M 3MYZ15


Ratio 1:2
Series: A 1M 3M


Ratio 1:3
Series: A 1M33M


Ratio 1:4
Series: A 1M 3MYZ


Ratio 1:5
Series: A 1M 3MYZ10