SDP/SI CD Catalog the D810 Inch and D805 Metric Master Catalogs
Press Release | January 23, 2013 | New Hyde Park, NY
Featuring over 130,000 products plus eStore access.
A new interactive CD-ROM from Stock Drive Products/Sterling Instrument – SDP/SI features over 130,000 products plus eStore access. The products are detailed in .PDF versions of the SDP/SI 1,520-page Master Inch Catalog, D810, and the 1,264-page Master Metric Catalog, D805. Both Master catalogs are designed to make finding automation components fast and easy. eStore access enables visitors to order parts, request quotes, download 3D drawings, and check inventory at any time.The included coupling selection video simplifies the process of selecting the proper coupling for your application by showing different coupling options offered and some of their features. Another video highlights the benefits of choosing Fairloc® integral fastening system for the hubs of gears, pulleys, and other components.
Specially featured is the link to a newly redesigned center distance designer program, which makes it easier to design a timing belt and pulley drive system. It easily finds the timing pulley ratio, the center distance between two pulleys, and the most suitable belts based on the given parameters.
The product catalogs include technical information, specifications and photos sorted into the following groups: Belt and Chain Drives, Shaft Accessories, Bearings, Feed and Idler Rollers, Couplings, Vibration mounts & Pads, Linear Motion Systems, Hardware, Right Angle Drives, Gearheads, Gearmotors ad Clutches. This CD provides the user with direct access to the largest source of drive components anywhere.
The CD also links the facilities brochure, which provides details of the SDP/SI capabilities in engineering and manufacturing for both standardized components and custom made products, either modified from standards or produced from customer provided drawings.
SDP/SI is a leading manufacturer of small mechanical components, servicing a wide variety of aerospace, medical and commercial industries for over 50 years. Quotes, online orders, and 3D CAD Models are available on our updated estore at https://shop.sdp-si.com/catalog. SDP/SI offers over 130,000 small mechanical components, including gears, belt and chain drives, shafts, shaft accessories, bearings, couplings, universal joints, vibration mounts, miscellaneous components, hardware, gearheads and speed reducers, right angle drives, brakes and clutches, motors and gearmotors. For additional information about SDP/SI please visit sdp-si.com.