SDP/SI Logo SHOP ONLINE (800) 819-8900
    Press Releases  New Disk Type Flexible Couplings, Provide Improved Performance Over Similar Products with a Small, Cost-Effective Design, Greater Torque Capability

New Disk Type Flexible Couplings

Provide Improved Performance Over Similar Products with a Small, Cost-Effective Design, Greater Torque Capability

Press Release  |  April 25, 2023  |  Hicksville, NY

Stock Drive Products/Sterling Instrument (SDP/SI) expands their selection of flexible couplings to include the single disk type couplings (short type), series S50XHSM… and the double disk type couplings (standard length type), series S50XHWM. The disk-type flexible couplings are an economical option while providing greater torque capability and improved performance in a reduced size.

The compact design provides torque ratings of 0.6 up to 12 Nm, an improvement over similar products. The single disk type flexible couplings, S50XHSM… feature 16.5 thru 32.8 mm lengths, 15 thru 39 mm diameters, bore diameter combinations of 3 thru 12 mm and weights of 6.8 thru 84 grams. S50XHWM…, double disk type couplings feature lengths of 22.4 thru 46.6 mm, 15 thru 39 mm diameters, bore diameter combinations of 3 thru 12 mm and weights of 9.4 thru 123 grams. Other bore combinations and bore sizes are available on special order to accommodate end-user requirements. The disk-type couplings are constructed of an anodized aluminum hub and spacer with a stainless-steel disk and collar. The stainless-steel disk permits eccentricity, angular alignment, and end play.

Device manufacturers can benefit from the smaller size and reduced weight while gaining greater torque capacity and power. As a high-performance motion control coupling, disk-type couplings are well suited for applications where precise position accuracy is required. Because of their flexible design, zero backlash, high torque capacity, and ability to accommodate shaft misalignment, they are ideal for use with servo motors as an integral machine part in a variety of equipment where high-precision XY stages and index tables are used, such as welding machines, 3-D printers, and high-precision CNC equipment.

About Stock Drive Products/Sterling Instrument (SDP/SI) a Designatronics company

Established in 1950 as a comprehensive source for small mechanical and electromechanical components, SDP/SI concentrates on the design and manufacture of precision gears, high-performing mechanical components, and customized solutions for motion control and small power transmission applications. Components are manufactured and assembled to world-class quality levels in Hicksville, New York. ISO 9001 + AS9100 certified. Product specifications, 3D CAD models, technical information, and 24/7 shopping are available at sdp-si.com.