SDP/SI Logo SHOP ONLINE (800) 819-8900
    Press Releases   Linear Guide Rail System from SDP/SI

Linear Guide Rail System from SDP/SI

Press Release  |  November 20, 2012  |  New Hyde Park, NY

New Linear Guide Rail System from SDP/SI are Maintenance Free And Low Friction Without Lubrication

A new linear guide rail system from SDP/SI (ISO 9001 + AS9100 Registered) features heavy-duty, low wear, low friction, quiet, maintenance-free operation, without the need for lubrication. The sliding element is a specially formulated polymer material best suited for hard anodized aluminum rails. The combination of the two yields low abrasion, which reduces alignment problems and assembly time. The carriage and rail combination is a compact, space-saving design with easy installation. The low, wide profile withstands high torque.

They are identified as the S99GWRM... (Size 40) and S99GWRM... (Size 80) series and are stocked in lengths of 1000, 2000 and 3000 mm. Both the size 40 and size 80 series rails are made of hard anodized aluminum. The carriage assembly for both series consists of an aluminum plate, die cast zinc blocks, and J® Polymer bearings. The overall height of both series is 24 mm.

SDP/SI is a leading manufacturer of small mechanical components, servicing a wide variety of aerospace, medical and commercial industries for over 50 years. Quotes, online orders, and 3D CAD Models are available on our updated estore at https://shop.sdp-si.com/catalog. SDP/SI offers over 130,000 small mechanical components, including gears, belt and chain drives, shafts, shaft accessories, bearings, couplings, universal joints, vibration mounts, miscellaneous components, hardware, gearheads and speed reducers, right angle drives, brakes and clutches, motors and gearmotors. For additional information about SDP/SI please visit sdp-si.com.

Stock Drive Products / Sterling Instrument (SDP/SI), 2101 Jericho Turnpike, P.O. Box 5416, New Hyde Park, NY 11042-5416. Phone: 1-800-819-8900 | 516-328-3300 • Fax: 516-326-8827.