Couplings from SDP/SI features Unique Lattice Design
Press Release | August 20, 2012 | New Hyde Park, NY
Our lattice couplings allow for very large axial, radial, and angular misalignments while transmitting high torque loads with zero backlash.
A new series of inch couplings from Stock Drive Products/Sterling Instrument (ISO 9001 + AS9100 Registered) feature unique lattice design which allows for very large axial, radial, and angular misalignments while transmitting high torque loads with zero backlash.The 35 couplings identified as the S50CLM-... and S50SCLP-... Series feature a maximum angular offset of 7°. Their bores range from .125" to 1.250". Other bores are available on special order. Their maximum torque ranges from 5 lbf in. to 300 lbf in. The hubs are made of 6061 aluminum and the discs of 420 stainless steel or polyamide resin. The end flanges are made of 416 stainless steel. A complete series of 24 metric lattice couplings with similar specs are also available from stock.
SDP/SI is a leading manufacturer of small mechanical components, servicing a wide variety of aerospace, medical and commercial industries for over 50 years. Quotes, online orders, and 3D CAD Models are available on our updated estore at https://shop.sdp-si.com. SDP/SI offers over 130,000 small mechanical components, including gears, belt and chain drives, shafts, shaft accessories, bearings, couplings, universal joints, vibration mounts, miscellaneous components, hardware, gearheads and speed reducers, right angle drives, brakes and clutches, motors and gearmotors. For additional information about SDP/SI please visit sdp-si.com.
Stock Drive Products / Sterling Instrument (SDP/SI), 2101 Jericho Turnpike, P.O. Box 5416, New Hyde Park, NY 11042-5416. Phone: 1-800-819-8900 | 516-328-3300 • Fax: 516-326-8827.