SDP/SI Logo SHOP ONLINE (800) 819-8900
  Markets  Oil & Gas

Oil & Gas

Oil Rig

Oil & gas offshore installations are small cities surrounded by endless ocean in all directions. Heavy machinery is pounding daily and the smell of diesel is always present. These installations are packed with complex equipment and systems. Drills, pumps and shakers are in constant operation and need to be 100% reliable. With so many mechanical processes going on, a malfunction can be extremely hazardous and costly. SDP/SI provides standard and custom components and assemblies that are safe, dependable and cost effective.

From anti-vibration mounts for shale shakers, to sophisticated gearing for robotic health monitoring systems, SDP/SI can offer a wide range of products. Some of our customers include major companies such as:

Schlumberger
Baker Hughes
Halliburton
Our Company
About DesignatronicsOur Management ApproachOur CertificationsPress Releases and Events
Brands
SDP/SI - Stock Drive Products / Sterling Instrument QTC METRIC GEARSQuality Bearings and ComponentsWYBUR Tools
General Information
Terms and ConditionsPrivacy PolicyCode of Conduct PolicyPaperless Invoices
Connect
FacebookInstagramLinkedinX (Twitter)