At SDP/SI, we offer high-performance 3D printing services to help you bring your product ideas to life quickly and efficiently. Whether you're developing a new component, refining a design, or producing small-batch assemblies, our 3D printing capabilities provide an ideal solution for prototyping and low-volume manufacturing—without the time and expense of tooling and molds.
Our 3D printed parts offer exceptional detail and dimensional accuracy—comparable to injection molded parts—making them perfect for evaluating design feasibility, form, fit, and function. Use our service to explore multiple design iterations, reduce your development cycle, and identify opportunities to simplify production.
With over 75 years of experience in precision manufacturing, SDP/SI is uniquely equipped to support your prototyping needs with engineering insight and production-ready results.
Our UV-cured polymer printing process delivers highly accurate, durable parts suitable for a variety of engineering applications.
Get a Quote arrow_forward
Up to 11” (L) x 8” (W) x 5” (H)
±0.001 inch per inch
7–10 business days
$200.00 per part
We offer three high-performance photopolymers to meet your project’s specific needs:
| Property | MTR-WT (White) | M2R-BK* (Black) | M2R-CL (Clear) |
|---|---|---|---|
| Description | Rigid, opaque white plastic | High modulus, rigid black plastic | Translucent, clear plastic |
| Tensile Strength (MPa) | 35–45 | 45–55 | 35–45 |
| Impact Strength (J/m) | 20–25 | 15–18 | 20–25 |
| Shore D Hardness | 77 | 81 | 77 |
| Elongation at Break | 20–30% | 6–12% | 20–30% |
| Heat Distortion Temp (0.45 MPa) | 51°C | 61°C | 51°C |
| Heat Distortion Temp (1.82 MPa) | 45°C | 53°C | 45°C |
*Additional $25.00 per part applies for black plastic (M2R-BK).
Ordering is simple. Just follow these steps:
Click Start Your Quote and provide us with your phone number, email, and other contact information.
Let us know which type of thermoplastic filament you prefer: black, white, or clear.
(STL or STEP preferred) Don’t have a model? Our engineers can create one for you — contact us for a quote.
For assemblies, or if you have special requirements, email us at: sdp-sisupport@sdp-si.com
Trusted by OEMs and engineers since 1950
In-house experts ready to review and optimize your design
Transition seamlessly from prototype to full production
Components built to exacting tolerances
From a single custom pulley to a fully integrated drive assembly, our 3D printing service helps you prototype with confidence and accelerate your path to market.
Partner with SDP/SI for precision-engineered parts—delivered fast, built right.
Or email your requirements directly to: sdp-sisupport@sdp-si.com