| Home > Product Listing > Vibration Mounts | Site Map | |||||
![]() |
![]() |
|||||
| Click on [Inch] or [Metric] to go directly to our eStore and shop online. | ||||||
Base MountsHeavy-Duty, General Purpose[inch] [metric] to 132 lbs. [inch] BumpersConical Bumpers, 44 to 62 lbs. [inch] [metric]Cup Mountings [inch]
Cylindrical MountsCompression, Shear Mounts [inch]Compression, Load Mounts [inch] [metric] Cylindrical Rubber Mounts [inch] Cylindrical Natural Rubber Mounts [metric] Cylindrical Square Rubber Mounts [inch] Cylindrical Urethane Mounts [inch] Damped Spring MountsDamped Spring Mounts 150–750 lbs. [inch]Damped Spring Mounts 60–200 lbs. [inch] Damped Spring Mounts 66–1235 lbs. [inch] Diamond Base Mounts [inch]
Elliptical Leaf Springs "XM"For Extreme Environments [inch]Elliptical Leaf Springs "X" [inch]
|
Finger-Flex Rubber Assemblies [inch]
Finger-Flex Rubber Isolator [inch]
Leveling Base MountsLeveling Base Mounts 100–12000 lbs. [inch]Leveling Base Mounts 120–2500 lbs. [inch] Leveling Carry MountsLeveling Mounts, Ball Type [metric]Leveling Mounts, Caster Type [metric] M-Style Rubber Mounts [metric]
Platemounts | Rubber [inch]
Rectangular MountsCompression Load to 1475 lbs. [inch]Compression Load to 775 lbs. [inch] Rectangular Base Mounts [inch]
Ring Mounts | 1–20 lbs. [inch]
Ring Style Mounts [metric]
Silicone Sheets, Tapes, ChipsSilicone Chips Isolator Bumpers[inch] [metric] Silicone Foam Sheets [inch] [metric] Silicone Gel Sheets [inch] [metric] Tape | Silcone Gel [inch] [metric] |
Silicone Gel DampersBushings [metric]Double Studs | Barrel Shape [inch] [metric] Double Studs | Cone Shape [inch] [metric] Flanged Type [inch] [metric] Spring & Silicone [metric] Solo Unitized | Center Bolt60–1300 lbs. [metric]Spring & Pad Mounts, Steelto 4.4 lbs. [inch]Square Mounts | Rubber [inch]
Suspension MountsSuspension Mounts, Single Hole [inch]Suspension Mounts, Pedestal [inch] Suspension Mounts, Square Plate [inch] Tandem Unitized Center, Bolt Mount [inch]
|
|||
| VIBRATION & SHOCK MOUNTS | |||||
© Copyright 2010 • Stock Drive Products / Sterling Instrument |
|||||
All Rights Reserved See Terms & Conditions of use and Privacy Policy |
|||||