Home > Featured Products Site Map
Stock Drive Products and Sterling Instrument were founded by engineers, Established in 1960.

New Series of 38 Finger-Flex Isolators From SDP
Solve Low Load Problems

Products: Gears, Drive Components, Shafting and Shaft Accessories, Bearings, Couplings. Quote Request, Engineering Tools, RoHS Compliant Download, Featured Products and Trade Shows. Buy Online About us:  Stock Drive Products/Sterling Instrument strives to be the best manufacturers of quality electromechanical components & assemblies. Capabilities:  Machinery List, Facility Brochure, Facility Tour, Engineering Tools, RoHS Statement. At Stock Drive Products/Sterling Instrument, our experienced engineering, manufacturing & inspection teams are dedicated to producing a quality component at a competitive price. Catalogs: Request A Catalog & View and Download Catalogs. Contact Us: Directories, Domestic Sales Representatives and International Sales Representatives Home
 
Finger-Flex Isolators - Stock Drive Products
Click image to download Hi-Res version (2.1 MB)
 

A new series of 38 natural rubber rings and bushings introduced by Stock Drive Products are designed for noise suppression in typewriters, printers, copiers and other precision office or lab equipment. Additionally, they isolate striker bars and platens as well as printhead guide rails in high-speed printers; inertial dampers to lower access time for stepper motor applications plus their general use in protecting sensitive instrumentation from unpredictable vibration and shock.

Identified as the A10R 4- Finger-Flex series, they provide protection for loads ranging from 4 lbs. to 350 lbs. and exhibit various natural frequencies depending on the size and durometer hardness of the isolator. Hardness durometers range from 30 to 60. Five basic sizes are stocked. One has a 13/16" diameter with a 1/4" bore for loads up to 12 lbs. For loads up to 25 lbs., there are
1-11/64" diameter units with a 3/8" bore. For loads up to 37 lbs., there are 1-3/8" diameter units with a 3/8" bore. For loads up to 80 lbs., there are 1-29/32" diameter units which have a 9/16" bore. For heavier loads up to 350 lbs., there are 3" diameter units with a 5/8" bore. Prices start at just $2.72 each in single unit quantities.

Detailed technical specifications are contained in SDP Catalog D790 available free upon request.

SDP 63

 
    IMAGE DRIVEN PRODUCT FINDER & CURRENT PRICES  
 
© Copyright 2008 • Stock Drive Products / Sterling Instrument
All Rights Reserved See Terms & Conditions of use and Privacy Policy