Home > Featured Products Site Map
Stock Drive Products and Sterling Instrument were founded by engineers, Established in 1960.

New Series of M- & V-Style Rubber Vibration and Shock
Mounts From Stock Drive Products Feature Lower
Vertical Spring Rate and Superior Horizontal Stiffness

Products: Gears, Drive Components, Shafting and Shaft Accessories, Bearings, Couplings. Quote Request, Engineering Tools, RoHS Compliant Download, Featured Products and Trade Shows. Buy Online About us:  Stock Drive Products/Sterling Instrument strives to be the best manufacturers of quality electromechanical components & assemblies. Capabilities:  Machinery List, Facility Brochure, Facility Tour, Engineering Tools, RoHS Statement. At Stock Drive Products/Sterling Instrument, our experienced engineering, manufacturing & inspection teams are dedicated to producing a quality component at a competitive price. Catalogs: Request A Catalog & View and Download Catalogs. Contact Us: Directories, Domestic Sales Representatives and International Sales Representatives Home
 
M & V Style Rubber Vibration Mounts From Stock Drive Products
Click image to download Hi-Res version (1.8 MB)
 

A new series of 15 M- style and V-style natural rubber vibration and shock mounts from Stock Drive Products feature lower vertical spring rate and superior horizontal stiffness when compared with conventional circular rubber mountings. Typical applications for these uniquely designed units include their use in instrument panels, refrigerators, air compressors, vibration conveyors, vibration sieves, pumps, diesel engines and other industrial machinery producing rotating and/or reciprocating movement.

The narrow configuration of the four M-Style Base Mounts, identified as the A 10Z46M series, make them ideal for use in areas where adequate space may not be available. These units range in width and height from 30 mm to 50 mm (1.18" to 1.97"), and from 69 mm to 117 mm (2.72" to 4.61") respectively. Their 60 durometer natural rubber is excellent for use in controlling vibrations of 600 cpm or higher. M-style units are stocked for static load ranges of between 15 kg to 125 kg (33 lbs. to 275 lbs).

The eleven V-Style Mountings, identified as the A10Z45M series, are stocked in three configurations designed to isolate static loads ranging from 4 kg to 900 kg (9 lbs. to 1,980 lbs.) These 45 durometer natural rubber isolators range in length and width from 60 mm to 288 mm (2.4" to 11.3"), and from 30 mm to 180 mm (1.2" to 7.1") respectively. A base-mounted style comes complete with a rubber pad bonded to the bottom of the steel base plate to further enhance isolation performance in machinery mounting applications.

Complete technical specifications are shown in
Catalog D785, available free upon request from
Stock Drive Products.

SDP 71

 
  IMAGE DRIVEN PRODUCT FINDER & CURRENT PRICES  
 
© Copyright 2009 • Stock Drive Products / Sterling Instrument
All Rights Reserved See Terms & Conditions of use and Privacy Policy