| Home > Featured Products | Site Map | |||||
![]() |
New Series Of Double Universal Joints From Sterling |
|||||
|---|---|---|---|---|---|---|
![]() Click image to download Hi-Res version (2.7 MB) |
A new series of 12 stainless steel double universal joints with ball splines from Sterling Instrument (An ISO 9001:2000+AS9100B Manufacturer) feature telescoping extension slides designed for use where, due to axial motion, the distance between driver and driven shafts may vary up to 6 mm. Applications for these zero backlash U-joints include their use in business and vending machines plus varied instrumentation applications. Five miniature models, identified as the S57PY5MDUT Series, are designed to transmit power at a maximum operating angle of 60° and a maximum operating speed of 10000 rpm @ 0° angle. Seven inverted models, identified as the S57PY4MDFUT Series, are designed to transmit power at a maximum operating angle of 40° and a maximum operating speed of 4000 rpm @ 0° angle. These telescoping U-joints are designed to fit shafts between 2.5 mm and 14 mm in diameter. The U-joints have an O.D. ranging from 4.76 mm to 25.41 mm with overall lengths when closed of 38.1 mm to 130 mm. SDP2 51 |
||
| IMAGE DRIVEN PRODUCT FINDER & CURRENT PRICES |
|
|||||||||
|---|---|---|---|---|---|---|---|---|---|