Home > Featured Products Site Map
Stock Drive Products and Sterling Instrument were founded by engineers, Established in 1960.

Expanded Line of SUPER-PLAST® Inch & Metric Double Universal Joints Feature Higher Strength-To-Weight Ratio

Products: Gears, Drive Components, Shafting and Shaft Accessories, Bearings, Couplings. Quote Request, Engineering Tools, RoHS Compliant Download, Featured Products and Trade Shows. Buy Online About us:  Stock Drive Products/Sterling Instrument strives to be the best manufacturers of quality electromechanical components & assemblies. Capabilities:  Machinery List, Facility Brochure, Facility Tour, Engineering Tools, RoHS Statement. At Stock Drive Products/Sterling Instrument, our experienced engineering, manufacturing & inspection teams are dedicated to producing a quality component at a competitive price. Catalogs: Request A Catalog & View and Download Catalogs. Contact Us: Directories, Domestic Sales Representatives and International Sales Representatives Home
PRODUCERS OF OVER 100,000 MECHANICAL COMPONENTS | SHIPPABLE OVERNIGHT WORLDWIDE
Plastic Inch and Metric Double Univeral Joints From Stock Drive Products
Click image to download Hi-Res version (2.8 MB)
 

An expanded line of small double universal joints manufactured by Stock Drive Products feature metal reinforced molded construction to provide lower cost, lighter weight, a higher strength-to-weight ratio and lower inertia when compared with all-metal types. These SUPER-PLAST® metal reinforced components are designed for use in low torque instrumentation and appliance applications. They do not require lubrication.

Identified as the A 5Z 8-DD and A 5Z 8MDD for the metric series, they are backlash-free and will accommodate angular shaft displacements of up to 90o. They can also be used to efficiently correct lateral misalignments between two shafts.

SDP stocks them in 8 inch and 8 metric sizes for use with 1/8" to 3/8" (2 mm to 8 mm) diameter shafts and in overall lengths of from 1-23/64" to 3-33/64" (34.6 mm to 89.2 mm). Two set screws located 180o apart serve to position each end section of the unit to the shaft. Maximum recommended ambient temperature is 180° F (85°C). Maximum torque values range from 2.5 to 47 lb. in. (0.3 to 5.3 N•m). Prices start at just $8.93 with substantial quantity discounts offered.

Complete technical specifications are shown in Catalog D790 (Inch) and Catalog D785 (Metric), available free upon request from Stock Drive Products.

SDP1 17

 
  IMAGE DRIVEN PRODUCT FINDER & CURRENT PRICES  
© Copyright 2008 • Stock Drive Products / Sterling Instrument