Home > Featured Products Site Map
Stock Drive Products and Sterling Instrument were founded by engineers, Established in 1960.

New Right Angle Helical Gear Drives From Sterling
Instrument Designed to Simply Add Keyed Shafting

Products: Gears, Drive Components, Shafting and Shaft Accessories, Bearings, Couplings. Quote Request, Engineering Tools, RoHS Compliant Download, Featured Products and Trade Shows. Buy Online About us:  Stock Drive Products/Sterling Instrument strives to be the best manufacturers of quality electromechanical components & assemblies. Capabilities:  Machinery List, Facility Brochure, Facility Tour, Engineering Tools, RoHS Statement. At Stock Drive Products/Sterling Instrument, our experienced engineering, manufacturing & inspection teams are dedicated to producing a quality component at a competitive price. Catalogs: Request A Catalog & View and Download Catalogs. Contact Us: Directories, Domestic Sales Representatives and International Sales Representatives Home
 
Right Angle Helical Gear Dives - Sterling Instrument
 

Two new series of right angle helical gear drives from Sterling Instrument are designed to operate with user-supplied keyed shafting. These heavy-duty sealed ball bearing units feature o-ring sealed gear cases and either right-or left-hand rotation plus sealed ball bearings for high-speed operation.

Identified as the S991MY and S991HY series, they are available in ratios of 1:1, 3:2 and 2:1. Designed around 45 degree helical cut gears, they operate at lower temperatures making them more efficient as compared with "floating" brands. Gear cases are also sealed to provide worry-free duty.

Available from stock with hollow bores from 1/2" to 3/4" in diameter. They are suited for most industry applications such as for use in printing, packaging and textile machinery. They can be used as speed increasers or speed reducers. These gear drives consist of hard-anodized aluminum alloy cases, 1045 and 4140 heat-treated helical gears and 1144 hollow bore steel shafts. They have built-in keyways with keys included and have rated speeds up to 1800 rpm.

Complete technical specifications are contained in Catalog D125, available as a free download from
Stock Drive Products.

SI 40

 
  IMAGE DRIVEN PRODUCT FINDER & CURRENT PRICES  
 
© Copyright 2008 • Stock Drive Products / Sterling Instrument
All Rights Reserved See Terms & Conditions of use and Privacy Policy