Home > Featured Products Site Map
Stock Drive Products and Sterling Instrument were founded by engineers, Established in 1960.

New M-Type Shaftloc® Rotating Fastening
Components From SDP

Products: Gears, Drive Components, Shafting and Shaft Accessories, Bearings, Couplings. Quote Request, Engineering Tools, RoHS Compliant Download, Featured Products and Trade Shows. Buy Online About us:  Stock Drive Products/Sterling Instrument strives to be the best manufacturers of quality electromechanical components & assemblies. Capabilities:  Machinery List, Facility Brochure, Facility Tour, Engineering Tools, RoHS Statement. At Stock Drive Products/Sterling Instrument, our experienced engineering, manufacturing & inspection teams are dedicated to producing a quality component at a competitive price. Catalogs: Request A Catalog & View and Download Catalogs. Contact Us: Directories, Domestic Sales Representatives and International Sales Representatives Home
 

M-Type, Shaftloc® Rotating Component Fastening Device - Stock Drive Products

Click image to download Hi-Res version (736 KB)
 

The new M-Type (Inch) (Metric) Shaftloc® from Stock Drive Products-SDP (An ISO 9001:2000 Registered Manufacturer), is used as a locking device for rigidly mounting hubless gears, sprockets, pulleys, cams or any thin walled components onto an inch or metric shaft. They feature infinite radial and axial adjustments and quick lock and release action.

Shaftloc® is the superior way to fasten rotating components, excelling because of its simplicity, it contains all structural features in only two parts. Different designs have been developed to fasten a rotating component to a shaft. The shallow angle of the thread produces large amplifications of forces, resulting in substantial torque transmission capability between the component and shaft. Nonmarring to the shaft, the Shaftloc® system installs with standard tools and is reusable.

Distinct advantages of Shaftloc® over conventional fastening devices are: (1) Simplicity of design - only two parts (2) No marring of shafts (3) Easy repositioning or synchronizing (4) Ease of assembly (5) Applicability to small shaft diameters (6) Availability in all stainless construction (7) Ability to be used for stationary breadboard structures. Shaftloc® is
available from stock to fit .375", .500" & .625"; 10 mm, 14 mm & 16 mmshafts.

Additional technical details are contained in Catalog D160, available free upon request from Stock Drive Products.

SDP23

IMAGE DRIVEN PRODUCT FINDER & CURRENT PRICES

 
 

Related Products:
1. Shaftloc® A-Type [inch] [metric]
2. Shaftloc® M-Type [inch] [metric]
3. Shaftloc® Pulleys [inch]
4. Shaftloc® Sleeves [metric]
5. Shaftloc® Double Ended Sleeves [inch]
6. Shaftloc® Single Ended Sleeves [inch]

Related Topics:
7. Shaftloc® D160 Catalog
8. Shaftloc® A-Type Press Release
9. Shaftloc® Pulleys Press Release

 

 
 
© Copyright 2009 • Stock Drive Products / Sterling Instrument
All Rights Reserved See Terms & Conditions of use and Privacy Policy