Home > Featured Products Site Map
Stock Drive Products and Sterling Instrument were founded by engineers, Established in 1960.

Expanded Line of Shaftloc® Rotating Fastening
Components From SDP

Products: Gears, Drive Components, Shafting and Shaft Accessories, Bearings, Couplings. Quote Request, Engineering Tools, RoHS Compliant Download, Featured Products and Trade Shows. Buy Online About us:  Stock Drive Products/Sterling Instrument strives to be the best manufacturers of quality electromechanical components & assemblies. Capabilities:  Machinery List, Facility Brochure, Facility Tour, Engineering Tools, RoHS Statement. At Stock Drive Products/Sterling Instrument, our experienced engineering, manufacturing & inspection teams are dedicated to producing a quality component at a competitive price. Catalogs: Request A Catalog & View and Download Catalogs. Contact Us: Directories, Domestic Sales Representatives and International Sales Representatives Home
 

A-Type and M-Type, Shaftloc® Rotating Component Fastening Device - Stock Drive Products

Click image to download Hi-Res version (539 KB)
 

The new catalog D160 from Stock Drive Products-SDP
(An ISO 9001:2000 Registered Manufacturer), features the patented Shaftloc® rotating component fastening device which secures shaft-mounted parts, such as pulleys, gears and couplings, to inch and metric shafting. The D160 Catalog features over 160 Shaftloc® products.

Shaftloc® is the superior way to fasten rotating components, excelling because of its simplicity, it contains all structural features in only two parts. Different designs have been developed to fasten a rotating component to a shaft. The shallow angle of the thread produces large amplifications of forces, resulting in substantial torque transmission capability between the component and shaft. Nonmarring to the shaft, the Shaftloc® system installs with standard tools and is reusable. New to the line are the A-Type (Inch) (Metric) two-piece hexagonal construction which consists of a bolt and nut which become a vibrating resistant fastener when the nut is tightened to embrace the component mounted to it. The M-Type (Inch) (Metric) is used as a locking device for rigidly mounting mechanical components on a shaft.

Distinct advantages of Shaftloc® over conventional fastening devices are: (1) Simplicity of design - only two parts (2) No marring of shafts (3) Easy repositioning or synchronizing (4) Ease of assembly (5) Applicability to small shaft diameters (6) Availability in all stainless construction (7) Ability to be used for stationary breadboard structures. Shaftloc® is
available from stock to fit 1/8", 3/16", 1/4", 3/8", 1/2",
6 mm, 10 mm, & 12 mm shafts.

Complete technical specifications are contained in Catalog D160, available free from Stock Drive Products.

SDP3 20

IMAGE DRIVEN PRODUCT FINDER & CURRENT PRICES

 
  Related Products:
1. Shaftloc® A-Type [inch] [metric]
2. Shaftloc® M-Type [inch]
[metric]
3. Shaftloc® Pulleys [inch]

4. Shaftloc® Sleeves [metric]
5. Shaftloc® Double Ended Sleeves [inch]
6. Shaftloc® Single Ended Sleeves [inch]


Related Topics:
7. Shaftloc® D160 Catalog
8. Shaftloc® A-Type Press Release
9. Shaftloc® Pulleys Press Release
   
 
© Copyright 2009 • Stock Drive Products / Sterling Instrument
All Rights Reserved See Terms & Conditions of use and Privacy Policy