Home > Featured Products Site Map
Stock Drive Products and Sterling Instrument were founded by engineers, Established in 1960.

New Series of 45 Shaft Couplings From Sterling Instrument
Feature The Fairloc® Integral Fastening System

Products: Gears, Drive Components, Shafting and Shaft Accessories, Bearings, Couplings. Quote Request, Engineering Tools, RoHS Compliant Download, Featured Products and Trade Shows. Buy Online About us:  Stock Drive Products/Sterling Instrument strives to be the best manufacturers of quality electromechanical components & assemblies. Capabilities:  Machinery List, Facility Brochure, Facility Tour, Engineering Tools, RoHS Statement. At Stock Drive Products/Sterling Instrument, our experienced engineering, manufacturing & inspection teams are dedicated to producing a quality component at a competitive price. Catalogs: Request A Catalog & View and Download Catalogs. Contact Us: Directories, Domestic Sales Representatives and International Sales Representatives Home
 
Self-Guiding Conidrive® N10 Belts Unique Design Even Narrow Belts Run Absolutely Straight - Stock Drive Products
Click image to download Hi-Res version (2.3 MB)
 

A new series of 45 shaft couplings manufactured by Sterling Instrument (An ISO 9001:2000+AS9100B Manufacturer) in both inch and metric sizes can join shafts of different diameters. This becomes very handy when adding components to existing designs. The couplings feature the patented Fairloc® Integral Hub fastening system which eliminates marred shafts. The choice of Fairloc® rotating component fastening system helps phase adjustment, timing, position adjustment and frequent removal problems while adding positive metal-to-metal fastening strength along both hub sections. It is compact, self-contained and offers a small coupling hub envelope.

These 303 stainless steel couplings, identified as the S51FCZ Series (Inch) (Metric), feature zero backlash. They are both easy to install and readily adjustable on the shaft. These couplings are designed to fit shafts ranging from .0900" to .2498" (2.5 mm to 12 mm) in diameter. Inch to metric or metric to inch couplings of various diameters available on requests.

Each of the two hubs, at either end of the coupling feature the Fairloc® system. It consists of two slots that are machined into the hub, one orientated radially the other angularly, to create a transverse wedge which remains attached to the solid portion of the hub on one side. The resultant cantilevered clamping section has a tapped hole to accept a cap screw which passes through a clearance hole in the solid portion of the hub, and into a threaded hole in the transverse wedge section. As the screw is tightened, the cantilevered section clamps the shaft securely. The socket head cap screw can be tightened and released repeatedly without marring the shaft or affecting its torque transmitting abilities.

Availability is from stock. Prices start at $28.23 in single unit quantity with substantial quantity discounts offered.

Additional specifications are contained in Catalog D790 (Inch) and Catalog D785 (Metric), available free upon request from Sterling Instrument.

SDP3 40

 
 
  IMAGE DRIVEN INDEX AND PRODUCT FINDER
 
© Copyright 2008 • Stock Drive Products / Sterling Instrument
All Rights Reserved See Terms & Conditions of use and Privacy Policy