Home > Featured Products Site Map
Stock Drive Products and Sterling Instrument were founded by engineers, Established in 1960.

New Idler Rollers From SDP/SI
Feature Multiple Applications

Products: Gears, Drive Components, Shafting and Shaft Accessories, Bearings, Couplings. Quote Request, Engineering Tools, RoHS Compliant Download, Featured Products and Trade Shows. Buy Online About us:  Stock Drive Products/Sterling Instrument strives to be the best manufacturers of quality electromechanical components & assemblies. Capabilities:  Machinery List, Facility Brochure, Facility Tour, Engineering Tools, RoHS Statement. At Stock Drive Products/Sterling Instrument, our experienced engineering, manufacturing & inspection teams are dedicated to producing a quality component at a competitive price. Catalogs: Request A Catalog & View and Download Catalogs. Contact Us: Directories, Domestic Sales Representatives and International Sales Representatives Home
 
Idler Rollers Feature Multiple Applications - Stock Drive Products
Click image to download Hi-Res version (1.1 MB)
 

A new series of inch and metric Idler Rollers from Stock Drive Products (An ISO 9001:2000 Manufacturer) features multiple applications. These idler rollers, identified as the A 7Z8 -URBB, A 7Z 5-UR and
A 7ZB5-URG
series, are dimensioned in inches and feature 60 durometer ground urethane roller surfaces. Series A 7Z 5-IR and A 7ZB5-IRG are likewise offered in 60 durometer Neoprene. Their O.D.’s range from .500” to 1.988”. Bore sizes range from .125 to .500” and face widths range from .125” to 1.000”. Series S7NPCY are high performance Idler Rollers with INTECH POWER-CORE cast Nylon 12 (PA12G) with machined outside diameters for high loading, with extremely low compression set and impervious to moisture.

The metric series, identified as A 7Z 8MURBB,
A 7Z 5MUR
and A 7ZB5MURG have O.D.’s ranging from12 mm to 50 mm. Bore sizes range from 3 mm to 8 mm and face widths range from 6.35 mm to 25.4 mm.

Typical applications for these rollers include: paper transport drives, plotters, copiers, printers, ticket and money dispensing machines.

Additional technical specifications are contained in SDP Catalog D150, available free upon request from Stock Drive Products.

SDP3 89

 
  IMAGE DRIVEN PRODUCT FINDER & CURRENT PRICES  
 
© Copyright 2008 • Stock Drive Products / Sterling Instrument
All Rights Reserved See Terms & Conditions of use and Privacy Policy