| Home > Featured Products | Site Map | |||||
![]() |
New Idler Rollers From SDP/SI |
|||||
|---|---|---|---|---|---|---|
![]() Click image to download Hi-Res version (912 KB) |
A new series of inch and metric Feed Rollers from Stock Drive Products (An ISO 9001:2000 Manufacturer) feature multiple applications. These 23 feed rollers, identified as the A 7M 5-UR and A 7T 5-UR series, are dimensioned in inches and feature 60 durometer urethane rolling surfaces with ground outside diameters. Their O.D.’s range from .500” to 2.000”. Bore sizes range from .1875” to .5000” and face widths range from .250” to 1.000”. An additional 23 metric feed rollers, identified as the A 7M 5MUR and A 7T 5MUR series, have O.D.’s ranging from 12 mm to 50 mm. Bore sizes range from 5 mm to 12 mm and face widths range from 6.35 mm to 25.4 mm. They have high coefficients of friction, low compression set and can be installed on drive shafts via adhesive bonding, press fits on knurled shafts and conventional set screws. Typical applications for these rollers include: paper transport drives, plotters, copiers, printers, ticket and money dispensing machines. SDP3 87 |
||
| IMAGE DRIVEN PRODUCT FINDER & CURRENT PRICES |
© Copyright 2009 • Stock Drive Products / Sterling Instrument |
|||||
All Rights Reserved See Terms & Conditions of use and Privacy Policy |
|||||