| Home > Featured Products | Site Map | |||||
![]() |
Stainless Miniature Chain Sprockets From SDP |
|||||
|---|---|---|---|---|---|---|
| PRODUCERS OF OVER 100,000 MECHANICAL COMPONENTS | SHIPPABLE OVERNIGHT WORLDWIDE | ||||||
![]() Click image to download Hi-Res version (1 MB) |
An expanded series of 17 stainless steel .1475 Pitch miniature chain sprockets introduced by Stock Drive Products are designed for low-cost applications provide a high degree of position control, low backlash, good tensile strength, as well as corrosion resistance. Available from Stock Drive Products, the new sprockets, designated as the A 6X 7-14 series, are designed to operate with single strand ladder-chain types, as well as with miniature chains. Manufactured of 300 Series clear-passivated stainless steel, the sprockets are ideal for use in instrument drives, small appliances, and chemical and photographic applications. They are available in .1475 pitch with pitch diameters ranging from .340 in. to 2.255 in., outer diameters from .392 in. to 2.307 in. and bore diameters from .0937 in. to .250 in. Sprocket widths range from 11/32 in. to 13/32 in. The hubs contain a tapped hole for set-screw retention of the sprocket Additional technical specifications are contained in Catalog D790, available free from SDP. |
||
| IMAGE DRIVEN PRODUCT FINDER & CURRENT PRICES |
|
|---|