Home > Featured Products Site Map
Stock Drive Products and Sterling Instrument were founded by engineers, Established in 1960.

New Series of 6 Right Angle Ratio Drives Manufactured by
SDP Feature Non-Corrosive All Metal Construction

Products: Gears, Drive Components, Shafting and Shaft Accessories, Bearings, Couplings. Quote Request, Engineering Tools, RoHS Compliant Download, Featured Products and Trade Shows. Buy Online About us:  Stock Drive Products/Sterling Instrument strives to be the best manufacturers of quality electromechanical components & assemblies. Capabilities:  Machinery List, Facility Brochure, Facility Tour, Engineering Tools, RoHS Statement. At Stock Drive Products/Sterling Instrument, our experienced engineering, manufacturing & inspection teams are dedicated to producing a quality component at a competitive price. Catalogs: Request A Catalog & View and Download Catalogs. Contact Us: Directories, Domestic Sales Representatives and International Sales Representatives Home
 
Right Angle Drives - Stock Drive Products
 

A new series of six right angle ratio drives manufactured by Stock Drive Products feature non-corrosive all metal construction for use in a wide variety of instrumentation applications.

A total of 6 worm and bevel gear types are stocked. The 3 worm gear types are offered as standard with 5:1, 10:1 and 20:1 ratios. The worm gears are made of bronze and the worm is steel. The 3 brass bevel gear types are offered as standard with 1:1, 2:1 and 3:1 ratios. The housings are made of aluminum alloy with an iridite finish. All shafts are stainless steel.

These units, identified as the A 2Z4 series and
S9914Y-G series, feature a breakaway torque of 10 oz. in. and an output torque of 200 oz. in. Their maximum backlash is 5 degrees and their maximum input speed is 2,000 RPM. Sintered bronze bearings are used in all units. These small drives measure just 1-1/16" wide x 1-17/32" deep x 1½" high. All units feature one 3/4" long input shaft and two 3/4" long output shafts. Input shafts rotate in either direction. Requests for any special mounting requirements, ball bearings or different shaft diameters or other modifications are welcomed. Prices, in single unit quantities, start at $123.77 for the 1:1 ratio right angle drive unit.

Complete technical specifications are contained in Catalog D790, available free upon request from
Stock Drive Products.

SDP 82

 
  IMAGE DRIVEN PRODUCT FINDER & CURRENT PRICES  
 
© Copyright 2009 • Stock Drive Products / Sterling Instrument
All Rights Reserved See Terms & Conditions of use and Privacy Policy