Home > Featured Products Site Map
Stock Drive Products and Sterling Instrument were founded by engineers, Established in 1960.

Expanded Series Of Miniature Right Angle Drives From SDP Feature Maintenance Free Operation

Products: Gears, Drive Components, Shafting and Shaft Accessories, Bearings, Couplings. Quote Request, Engineering Tools, RoHS Compliant Download, Featured Products and Trade Shows. Buy Online About us:  Stock Drive Products/Sterling Instrument strives to be the best manufacturers of quality electromechanical components & assemblies. Capabilities:  Machinery List, Facility Brochure, Facility Tour, Engineering Tools, RoHS Statement. At Stock Drive Products/Sterling Instrument, our experienced engineering, manufacturing & inspection teams are dedicated to producing a quality component at a competitive price. Catalogs: Request A Catalog & View and Download Catalogs. Contact Us: Directories, Domestic Sales Representatives and International Sales Representatives Home
 
Miniature Right Angle Drives - Stock Drive Products
Click image to download Hi-Res version (1.2 MB)

 

An expanded line of miniature right angle drives manufactured by Stock Drive Products are designed for fractional and subfractional horsepower applications. They are available from stock with inch or metric shafts and feature maintenance free operation.

Identified as the A 2Z21 (Inch) (Metric) series, these rugged, compact drives are completely sealed and lubricated for the life of the unit. Three gear ratios, 1:1, 2:1, and 3:1 are offered, each with a choice of 3/16", or 1/4" (4 mm or 6 mm) precision ground stainless steel shafts. These units have either two or three shaft positions and with clockwise or counterclockwise shaft rotation.

Units with hardened steel gears and ball bearing inputs are offered for larger torque applications while more economical units with nylon gears and sintered bronze bearings throughout are also featured. Miter gears are used in the 1:1 ratio models and bevel gears for the 2:1 and 3:1units. For convenience in positioning these units, the fiberglass reinforced plastic molded housings feature four standard mounting holes at each shaft position plus three holes in the housing. The compact housing measures approximately 2" (50 mm) between mounting plates and is 2-15/32" (62.5 mm) high. Delivery is from stock. Prices start at just $76.58 with substantial quantity discounts offered.

Complete technical specifications are contained in Catalog D790 (Inch) and Catalog D785 (Metric), available free upon request from Stock Drive Products.

SDP 1 14

 
  IMAGE DRIVEN PRODUCT FINDER & CURRENT PRICES  
 
© Copyright 2008 • Stock Drive Products / Sterling Instrument
All Rights Reserved See Terms & Conditions of use and Privacy Policy