| Home > Featured Products | Site Map | |||||
![]() |
New Couplings from SI Feature Unique Lattice Design |
|||||
|---|---|---|---|---|---|---|
New Hyde Park, NY -- New Hyde Park, NY -- A new series of inch couplings from Sterling Instrument (ISO 9001:2000+AS9100C Registered Manufacturer) feature unique lattice design which allows for very large axial, radial, and angular misalignments while transmitting high torque loads with zero backlash. The 35 couplings identified as the S50CLM-... and S50SCLP... Series feature a maximum angular offset of 7°. Their bores range from .125" to 1.250". Other bores are available on special order. Their maximum torque ranges from 5 lbf in. to 300 lbf in. The hubs are made of 6061 aluminum and the discs of 420 stainless steel or polyamide resin. The end flanges are made of 416 stainless steel. A complete series of 24 metric lattice couplings with similar specs are also available from stock. Quotes, online orders, available stock, and 3-D CAD Model downloads are available on our updated eStore at: www.sdp-si.com/eStore. SDP/SI offers over 130,000 power transmission components including: gears, belt and chain drives, shafts, shaft accessories, bearings, couplings, universal joints, vibration mounts, miscellaneous components, hardware, gearheads and speed reducers, right angle drives, brakes and clutches, motors and gearmotors. Detailed specifications can be viewed online in the eStore at www.sdp-si.com. Sterling Instrument: 2101 Jericho Turnpike, P.O. Box 5416, New Hyde Park, NY 11042-5416. Phone: 516-328-3300 • Fax: 516-326-8827 SDP3-57 |
|
|||||||||
|---|---|---|---|---|---|---|---|---|---|