New Solid and Hollow Metric Shafting from SDP
Are Designed for a Myriad of Applications

Linear Guide Rails From Sterling Instrument

Click to download Hi-res version

New Hyde Park, NY -- A new series of solid and hollow metric shafting from Stock Drive Products (ISO 9001 Registered Manufacturer) are designed for a myriad of useful applications.

Identified as the S40AW6M... Series they are made of aluminum 6061-T6 which is hard anodized, HRC 60. Their straightness conforms to DIN 1798 standards. They are recommended for use with the S99GSPM..., S99GLPM..., and S99GLZM... Series of linear bearings. Their outer diameters range from 8 mm to 50 mm and they are stocked in lengths from 250 mm to 1000 mm.

SDP/SI is a leading manufacturer of small mechanical components, servicing a wide variety of aerospace, medical and commercial industries for over 50 years. Quotes, online orders, and 3D CAD Models are available on our updated estore at SDP/SI offers over 130,000 small mechanical components, including gears, belt and chain drives, shafts, shaft accessories, bearings, couplings, universal joints, vibration mounts, miscellaneous components, hardware, gearheads and speed reducers, right angle drives, brakes and clutches, motors and gearmotors. For additional information about SDP/SI please visit

Stock Drive Products / Sterling Instrument (SDP/SI), 2101 Jericho Turnpike, P.O. Box 5416, New Hyde Park, NY 11042-5416. Phone: 1-800-819-8900 | 516-328-3300 • Fax: 516-326-8827.