Home > Featured Products Site Map
Stock Drive Products and Sterling Instrument were founded by engineers, Established in 1960.

Expanded Series Of Metric Socket Head Cap Screws From SDP Feature Controlled Concentricity

Products: Gears, Drive Components, Shafting and Shaft Accessories, Bearings, Couplings. Quote Request, Engineering Tools, RoHS Compliant Download, Featured Products and Trade Shows. Buy Online About us:  Stock Drive Products/Sterling Instrument strives to be the best manufacturers of quality electromechanical components & assemblies. Capabilities:  Machinery List, Facility Brochure, Facility Tour, Engineering Tools, RoHS Statement. At Stock Drive Products/Sterling Instrument, our experienced engineering, manufacturing & inspection teams are dedicated to producing a quality component at a competitive price. Catalogs: Request A Catalog & View and Download Catalogs. Contact Us: Directories, Domestic Sales Representatives and International Sales Representatives Home
 
Metric Socket Head Cap Screws - Stock Drive Products
Click image to download Hi-Res version (1 MB)
 

An expanded series of 112 metric socket head cap screws intended for high strength compact design applications for both instrumentation and machinery use have been introduced by Stock Drive Products. They feature controlled concentricity between the fastener head and body.

The screws, known as the MD0912MQB and MD0912MXO series are offered in both grade 12.9, black oxide high tensile steel, and type 304 stainless steel; and feature controlled concentricity between head and body. The pitch diameter and thread fit are checked on functional and pure pitch dimension gauges to ensure consistent quality control. The MD0912MQBM series are also available in a dry molybdenum disulfide coated version, ideal for use on aluminum where repeated tightening and loosening tend to gall the threaded hole.

They conform to DIN standard 912 and are stocked for off-the-shelf delivery in thread sizes Ml.6, M2, M2.5, M3, M4, M5, M6 and M8. Lengths range from 3 to 70 mm. Prices start at just $11.70 per 100 pcs. for M4 cap screws, 8 mm long.

Complete technical specifications are shown in
Catalog D785, available free upon request from Stock
Drive Products.


SDP1 22

 
  IMAGE DRIVEN PRODUCT FINDER & CURRENT PRICE  
 
© Copyright 2008 • Stock Drive Products / Sterling Instrument
All Rights Reserved See Terms & Conditions of use and Privacy Policy