Home > Featured Products Site Map
Stock Drive Products and Sterling Instrument were founded by engineers, Established in 1960.

New Precision Internal Gears From Sterling Instrument Feature Wide Off-The-Shelf Selection by the
Inch or by the Millimeter

Products: Gears, Drive Components, Shafting and Shaft Accessories, Bearings, Couplings. Quote Request, Engineering Tools, RoHS Compliant Download, Featured Products and Trade Shows. Buy Online About us:  Stock Drive Products/Sterling Instrument strives to be the best manufacturers of quality electromechanical components & assemblies. Capabilities:  Machinery List, Facility Brochure, Facility Tour, Engineering Tools, RoHS Statement. At Stock Drive Products/Sterling Instrument, our experienced engineering, manufacturing & inspection teams are dedicated to producing a quality component at a competitive price. Catalogs: Request A Catalog & View and Download Catalogs. Contact Us: Directories, Domestic Sales Representatives and International Sales Representatives Home
 

Internal Gears Feature Wide Off-The-Shelf Selection, Inch or Metric - Sterling Instrument
Click image to download Hi-Res version (716 KB)

 

New precision internal gears from Sterling Instrument (An ISO 9001:2000+AS9100B Manufacturer) are available from stock in inch and metric sizes. These 20° pressure angle inch gears, identified as the S1E62Z- Series, are offered in 303 stainless steel or 2024-T4 anodized aluminum. The metric gears, identified as the S1E05ZM, S1E08ZM and S1E10ZM Series, are supplied in 303 stainless steel.

The metric gears in Modules 0.5, 0.8, & 1 are ISO Class 7 and are stocked in 5, 8 & 10 mm face widths. They have from 60 to 120 teeth and O.D.'s ranging from 50 mm to 150 mm. The inch gears are stocked in 24, 32, 48, 64, 72 and 96 pitch. They are AGMA Q10 with a 1/8" face width. They have from 20 to 300 teeth and O.D.'s ranging from 1.998" up to 3.998"

Detailed specifications are contained in SI Catalogs D785 (Metric) and SI Catalog D790 (Inch), both available free upon request from Sterling Instrument

SDP 3 13

 
    IMAGE DRIVEN PRODUCT FINDER & CURRENT PRICES  
 
© Copyright 2008 • Stock Drive Products / Sterling Instrument
All Rights Reserved See Terms & Conditions of use and Privacy Policy