Home > Featured Products Site Map
Stock Drive Products and Sterling Instrument were founded by engineers, Established in 1960.

New Series of Flexible Molded Racks From SDP
are Designed for Low Cost Linear Indexing
or as Internal or External Gears

Products: Gears, Drive Components, Shafting and Shaft Accessories, Bearings, Couplings. Quote Request, Engineering Tools, RoHS Compliant Download, Featured Products and Trade Shows. Buy Online About us:  Stock Drive Products/Sterling Instrument strives to be the best manufacturers of quality electromechanical components & assemblies. Capabilities:  Machinery List, Facility Brochure, Facility Tour, Engineering Tools, RoHS Statement. At Stock Drive Products/Sterling Instrument, our experienced engineering, manufacturing & inspection teams are dedicated to producing a quality component at a competitive price. Catalogs: Request A Catalog & View and Download Catalogs. Contact Us: Directories, Domestic Sales Representatives and International Sales Representatives Home
 
Flexible Molded Racks, Designed For Low Cost Linear Indexing - Stock Drive Products
Click image to download Hi-Res version (1.4 MB)
 

A new series of 4 flexible molded racks introduced by Stock Drive Products can run with standard 20° pressure angle metric gears for low cost linear indexing applications of any length. The standard 2000 mm (78.7") lengths can be extended by adding additional sections. They are ideal for curved, circular or irregular surfaces where they can fit a bend radius as small as 75 mm and still run with standard metric gears. Fitted in their flexible nylon guide rails, they can be bent into a circular shape to function either as internal or external gears.

The unique ability of these racks, identified as Flexirack series A1M12MYHF, to be bent or slightly twisted make them ideal for use as serpentine drives. They are positioned with specially designed screw-down rack clamps or with a choice of 8 flexible plastic or aluminum guide rails. The standard rack sizes stocked are: 0.8, 1, 1.5 and 2 Module. These bright blue-colored acetal racks can run with a variety of SDP A1M12MYHF series plastic gears. The widths of the 4 racks stocked range from
3.8 mm to 8 mm (.144" to .315"). Rack heights range
from 3.3 mm to 7 mm (.131" to .276").

These lightweight, self-lubricating racks have a high dielectric strength and are resistant to alcohol, ketones, oil, grease, gasoline and other weak acids and alkalis. Their maximum continuous working temperature is 100°C (212°F) but they can operate intermittently at
temperatures as high as 149°C (300°F).

Complete technical specifications are contained in
Catalog D785, available free upon request, from
Stock Drive Products.

SDP 41

 
  IMAGE DRIVEN PRODUCT FINDER & CURRENT PRICES  
 
© Copyright 2009 • Stock Drive Products / Sterling Instrument
All Rights Reserved See Terms & Conditions of use and Privacy Policy