Home > Featured Products Site Map
Stock Drive Products and Sterling Instrument were founded by engineers, Established in 1960.

Shaft Differential From Sterling Instrument
Features Patented Anti-Backlash Gear System

Products: Gears, Drive Components, Shafting and Shaft Accessories, Bearings, Couplings. Quote Request, Engineering Tools, RoHS Compliant Download, Featured Products and Trade Shows. Buy Online About us:  Stock Drive Products/Sterling Instrument strives to be the best manufacturers of quality electromechanical components & assemblies. Capabilities:  Machinery List, Facility Brochure, Facility Tour, Engineering Tools, RoHS Statement. At Stock Drive Products/Sterling Instrument, our experienced engineering, manufacturing & inspection teams are dedicated to producing a quality component at a competitive price. Catalogs: Request A Catalog & View and Download Catalogs. Contact Us: Directories, Domestic Sales Representatives and International Sales Representatives Home
 

Shaft Differential Features Patented Anti-Backlash System - Sterling Instrument
Click image to download Hi-Res version (996 KB)

 

A patented precision shaft differential, manufactured by Sterling Instrument, features built-in anti-backlash characteristics for eliminating play in shaft rotations. The differential, identified as Catalog No. S9540A-TS9, provides a high level of precision in instrument drives and other types of quality applications and is particularly effective in designs involving the adding and subtracting of shaft rotations in servo systems.

The 2.250” long patented unit (No. 3, 137, 181) consists of three stainless steel bevel gears plus a central spider block. Sterling’s end gears, when ordered are at the same time as the differential, are assembled without charge to the differential shafts.

Specifications of the S9540A-TS9 anti-backlash differential are:

•Nominal shaft diameter: .125 in.
Maximum load rating: 50 oz. in.
•Maximum operating speed: 1000 rpm
Breakaway torque (on-tooth load): .15 oz. in.
Breakaway torque (three-tooth load): .30 oz. in.
Weight: 1.8 oz.

Within the rated torque and speed, the backlash between the end gears when a S9540A-TS9 Anti-Backlash Differential is employed will be zero. This compares to a maximum backlash of 10 minutes between end gears when a standard differential is used.

Availability is from stock. The price in single-unit quantity is $305.35.

Detailed specifications are contained in Catalog D790, available free upon request from Sterling Instrument.

SI 8

 
  IMAGE DRIVEN PRODUCT FINDER & CURRENT PRICE  
 
© Copyright 2009 • Stock Drive Products / Sterling Instrument
All Rights Reserved See Terms & Conditions of use and Privacy Policy