Home > Featured Products Site Map
Stock Drive Products and Sterling Instrument were founded by engineers, Established in 1960.

New Series of Off-The-Shelf Metric Precision Ground Racks
and Joining Gauges Introduced by Sterling Instrument

Products: Gears, Drive Components, Shafting and Shaft Accessories, Bearings, Couplings. Quote Request, Engineering Tools, RoHS Compliant Download, Featured Products and Trade Shows. Buy Online About us:  Stock Drive Products/Sterling Instrument strives to be the best manufacturers of quality electromechanical components & assemblies. Capabilities:  Machinery List, Facility Brochure, Facility Tour, Engineering Tools, RoHS Statement. At Stock Drive Products/Sterling Instrument, our experienced engineering, manufacturing & inspection teams are dedicated to producing a quality component at a competitive price. Catalogs: Request A Catalog & View and Download Catalogs. Contact Us: Directories, Domestic Sales Representatives and International Sales Representatives Home
 

Metric Precision Ground Racks & Joining Gauges - Sterling Instrument
Click image to download Hi-Res version (988 KB)

 

A new series of ISO class 5 rectangular ground racks and joining gauges are available from Sterling Instrument in Modules 0.5, 0.8, 1, 1.5, and CP 2 and 5. Gear racks are used to convert rotational motion into linear motion. In theory, a rack is an unrolled gear with an infinite pitch diameter. A rack will mesh with all gears of the same pitch.

The Module 0.5, 0.8,1 and 1.5, are identified as the
S18C -- M series and the CP 2 and CP 5 are known as the S18CCPM series. Both series are available with machined ends that allow them to be joined together to create continuous lengths of rack. The spacing of these mating racks is achieved by the use of the new joining gauge. The joining gauge is a section of rack that is bridged over the two adjoining racks for precise alignment while attaching the rack to your application.

These standard components are made from ANSI 1045 steel with a tooth surface induction hardness of HRC 27-32. Stock racks are available in lengths of 200 to 300 mm, and from 64 to 128 teeth. There is also a family of round racks available in module 0.5, 0.75, 0.8 and 1 in ISO class 9 in 304 stainless steel. They are identified as the S181YYM Series and are offered in lengths of
202 mm and 305 mm.

Additional technical details are contained in
Catalog D785, available free upon request from
Sterling Instrument

SI 33

 
    IMAGE DRIVEN PRODUCT FINDER & CURRENT PRICES  
 
© Copyright 2009 • Stock Drive Products / Sterling Instrument
All Rights Reserved See Terms & Conditions of use and Privacy Policy