Home > Featured Products Site Map
Stock Drive Products and Sterling Instrument were founded by engineers, Established in 1960.

Expanded Line of SUPER-PLAST® Molded Plastic Gears
with Metal Inserts from SDP Offer the Economy of Plastic Plus
Positive Metal-To-Metal Fastening Characteristics

Products: Gears, Drive Components, Shafting and Shaft Accessories, Bearings, Couplings. Quote Request, Engineering Tools, RoHS Compliant Download, Featured Products and Trade Shows. Buy Online About us:  Stock Drive Products/Sterling Instrument strives to be the best manufacturers of quality electromechanical components & assemblies. Capabilities:  Machinery List, Facility Brochure, Facility Tour, Engineering Tools, RoHS Statement. At Stock Drive Products/Sterling Instrument, our experienced engineering, manufacturing & inspection teams are dedicated to producing a quality component at a competitive price. Catalogs: Request A Catalog & View and Download Catalogs. Contact Us: Directories, Domestic Sales Representatives and International Sales Representatives Home
 

SuperPlast™ Molded Plastic Gears with Metal Inserts - Stock Drive Products
Click image to download Hi-Res version (1.6 MB)

 

An expanded line of 48, 32, 24 pitch and metric Module 1.0 molded plastic gears with metal inserts from Stock Drive Products offer the economy of plastic plus positive metal-to-metal fastening characteristics. In addition, these lightweight gears feature low inertia and a higher strength-to-weight ratio than all-metal gears. They were designed for use in a wide variety of instrumentation applications wherever the starting torque is too great for conventional all-plastic gears.

Known as SUPER-PLAST® gears, they combine knurled brass inserts within a thick wall molded acetal hub to provide additional torsional strength. We offer these gears as the A 1T 2 (inch) and A 1Z 2M (metric) Series. There are 97 inch sizes and 28 sizes of Module 1.0 metric SUPER-PLAST™ gears. Also offered are 57 inch and 46 metric size gear blanks.

These gears are available for off-the-shelf delivery in 1/8", 3/16", 1/4", and 5/16" plus 4, 5, 6, and 8 mm bore sizes. The pitch diameters for these standardized gears range from .375" to 3.000" and from 24 mm to 60 mm, the number of teeth from 12 to 120. List prices range from $3.11 to $7.96 with substantial discounts for larger quantities. The pricing structure for SUPER-PLAST®
gears presents a strong case for their use in replacing conventional all-metal gears at a substantial cost savings.

Complete technical specifications are contained in Catalog D790, available free upon request, from
Stock Drive Products.

SDP1 13

 
    IMAGE DRIVEN PRODUCT FINDER & CURRENT PRICE  
 
© Copyright 2009 • Stock Drive Products / Sterling Instrument
All Rights Reserved See Terms & Conditions of use and Privacy Policy