Right Angle Helical Gear Drives from SDP Feature Base or Panel Mount Design

Right Angle Helical Drive

Click to download Hi-res version

New Hyde Park, NY --These right angle helical gear drives from Stock Drive Products (ISO 9001 Registered Manufacturer) feature base or panel mount design.

These lightweight units are made with a fiberglass reinforced nylon housing, hardened steel helical gears, steel shafts, and nonmetallic bearings. They are identified as the A 2Z11... Series and feature both single and double output shaft configurations. They are suited for most industry applications such as for use in printing, packaging and textile machinery. Gear ratios stocked are 1:1 and 2:1. Their maximum rpm is 1800 and their maximum continuous hp is 1/8. Special options for shafts, material and ratios are available on special order.

SDP/SI is a leading manufacturer of small mechanical components, servicing a wide variety of aerospace, medical and commercial industries for over 50 years. Quotes, online orders, and 3D CAD Models are available on our updated estore at www.sdp-si.com/estore. SDP/SI offers over 130,000 small mechanical components, including gears, belt and chain drives, shafts, shaft accessories, bearings, couplings, universal joints, vibration mounts, miscellaneous components, hardware, gearheads and speed reducers, right angle drives, brakes and clutches, motors and gearmotors. For additional information about SDP/SI please visit www.sdp-si.com.

Stock Drive Products / Sterling Instrument (SDP/SI), 2101 Jericho Turnpike, P.O. Box 5416, New Hyde Park, NY 11042-5416. Phone: 1-800-819-8900 | 516-328-3300 • Fax: 516-326-8827.