| Site Map | ||||||
![]() |
New Series of 2 mm Pitch GT®2 Timing Belt Pulleys |
|||||
|---|---|---|---|---|---|---|
|
A new series 2 mm Pitch GT®2 aluminum timing belt pulleys for 6 mm (.236") belts manufactured by Stock Drive Products (an ISO 9001:2000 manufacturer) feature the patented Fairloc® integral hub fastening design which eliminates the need for conventional separate hub clamp devices. Additionally, the choice of Fairloc® hubs offers the benefits of frequent position adjustment, while adding positive metal-to-metal fastening strength along the entire hub surface. Identified as the A 6D51- (Inch) and A 6D51M (Metric) Series, these 44 GT®2 pulleys are made of clear anodized aluminum alloy and are available from stock in 15 to 120 grooves. Bore sizes range from .1875" to .375" in inch and 5 mm to 10 mm in metric. O. D.'s range from .356" to 2.988" in inch and 9 mm to 75.9 mm in metric. They are available in double or no-flange types. SDP stocks a wide variety of other GT®2 size pulleys in different materials and for different belt widths. The Fairloc® integral hub fastener consists of two slots that are machined into the hub, one radially the other angularly, to create a transverse wedge which remains attached to the solid portion of the hub on one side. The resultant cantilevered clamping section has a tapped hole to accept a cap screw which passes through a clearance hole in the solid portion of the hub, and into a threaded hole in the transverse wedge section. As the screw is tightened, the cantilevered section clamps the shaft securely. The screw can be tightened and released repeatedly without marring the shaft or affecting its torque transmitting abilities. SDP 3 37 |
||
| IMAGE DRIVEN PRODUCT FINDER & CURRENT PRICES |
|
|||||||||
|---|---|---|---|---|---|---|---|---|---|