| Home > Featured Products | Site Map | |||||
![]() |
New Series of 3 mm Pitch HTD® Timing Belt Pulleys From |
|||||
|---|---|---|---|---|---|---|
A new series 3 mm Pitch HTD® aluminum timing belt pulleys for 6 mm (.236") belts manufactured by Stock Drive Products (An ISO 9001:2000 Manufacturer) feature the patented Fairloc® integral hub fastening design which eliminates the need for conventional separate hub clamp devices. Additionally, the choice of Fairloc® hubs offers the benefits of frequent position adjustment, while adding positive metal-to-metal fastening strength along the entire hub surface. Identified as the A 6D23- (inch) and A 6D23M (metric) Series, these 34 HTD® pulleys are made of clear anodized aluminum alloy and are available from stock in 10 to 44 grooves. Bore sizes range from .125" to .250" in inch and 3 mm to 6 mm in metric. O.D.'s range from .346" to 1.624" in inch and 8.8 mm to 41.2 mm in metric. They are available in double flange type. SDP stocks a wide variety of other HTD® size pulleys in different materials and for different belt widths. The Fairloc® integral hub fastener consists of two slots that are machined into the hub, one radially the other angularly, to create a transverse wedge which remains attached to the solid portion of the hub on one side. The resultant cantilevered clamping section has a tapped hole to accept a cap screw which passes through a clearance hole in the solid portion of the hub, and into a threaded hole in the transverse wedge section. As the screw is tightened, the cantilevered section clamps the shaft securely. The screw can be tightened and released repeatedly without marring the shaft or affecting its torque transmitting abilities. 2 mm pitch GT®2 timing belt pulleys and Conidrive® pulleys are also available with |
||||
| Related Products: 1. Fairloc® Bellows Hub Couplings [inch] [metric] 2. Fairloc® Flexible Neo-Flex Couplings [inch] [metric] 3. Fairloc® Rigid Shaft Coupling [inch] [metric] 4. Fairloc® Shaft Reducers | Extenders [inch] [metric] 5. Fairloc® Shaft Collars [inch] [metric] 6. Fairloc® Hub Metal Timing Pulleys [inch] [metric] (MXL, XL, L, HTD®, GT®2, T & 40 DP) 7. Fairloc® Hub Plastic Timing Pulleys [inch] [metric] (MXL, XL, L, HTD®, GT®2, T & 40 DP) 8. Fairloc® Hub Anti-Backlash Gears [inch] [metric] 9. Fairloc® Gear & Dial Hubs Precision [inch] 10. Plastic Spur Gears [inch] [metric] 11. Metal Spur Gears [inch] [metric] 12. Conidrive® Pulleys [metric] Related Topics: 13. Fairloc® Reducers & Extenders Press 14. Fairloc® Bellows Couplings 1. Press | 2. Press 15. Fairloc® Conidrive® Pulleys Press 16. Fairloc® Aluminum Acetal Gears Press 17. Fairloc® 1158 Anti-Backlash Gears Press 18. Fairloc® 45 Shaft Couplings Press 19. Fairloc® 2 mm Pitch GT®2 Timing Belt Pulleys Press 20. Fairloc® 3 mm Pitch HTD® Timing Belt Pulleys Press 21. Fairloc® 5 mm Pitch HTD® Timing Belt Pulleys Press 22. Fairloc® Shaft Collars Press 23. Fairloc® D243 Catalog |
||||
|
|||||||||
|---|---|---|---|---|---|---|---|---|---|