| Home > Featured Products | Site Map | |||||
![]() |
New 6H 3 Series of 1/5" Pitch Timing Belt Pulleys From |
|||||
|---|---|---|---|---|---|---|
|
A new series of 67, 1/5" Pitch timing belt pulleys, for 3/8" wide belts, manufactured by Stock Drive Products feature the patented Fairloc® integral hub fastening system. The choice of the Fairloc® rotating component fastening system helps phase adjustment, timing, position adjustment and frequent removal problems while adding positive metal-to-metal fastening strength along the entire width of the pulley to reduce wobble or misalignment. It is compact, self-contained and offers a small pulley hub envelope. The Fairloc® system consists of two slots that are machined into the aluminum hub, one orientated radially the other angularly, to create a transverse wedge which remains attached to the solid portion of the hub on one side. The resultant cantilevered clamping section has a tapped hole to accept a cap screw which passes through a clearance hole in the solid portion of the hub, and into a threaded hole in the transverse wedge section. As the screw is tightened, the cantilevered section clamps the shaft securely. The screw can be tightened and released repeatedly without marring the shaft or affecting its torque transmitting abilities. The design offers the best Identified as the A 6H 3 series, they are available from off-the-shelf stock in double, single or no flange styles. They are designed to fit onto shafts that range from 3/16" to 3/8" in diameter. The number of grooves per pulley ranges from 10 to 72. Additional specifications for these A 6H 3 Series timing pulleys are contained in Catalog D790. SI 1-1 |
|
|||||||||
|---|---|---|---|---|---|---|---|---|---|