Home > Featured Products

Site Map
Stock Drive Products and Sterling Instrument were founded by engineers, Established in 1960.

New Series of 1158 Anti-Backlash Gears From
Sterling Instrument Feature the Patented
Fairloc® Integral Fastening System

Products: Gears, Drive Components, Shafting and Shaft Accessories, Bearings, Couplings. Quote Request, Engineering Tools, RoHS Compliant Download, Featured Products and Trade Shows. Buy Online About us:  Stock Drive Products/Sterling Instrument strives to be the best manufacturers of quality electromechanical components & assemblies. Capabilities:  Machinery List, Facility Brochure, Facility Tour, Engineering Tools, RoHS Statement. At Stock Drive Products/Sterling Instrument, our experienced engineering, manufacturing & inspection teams are dedicated to producing a quality component at a competitive price. Catalogs: Request A Catalog & View and Download Catalogs. Contact Us: Directories, Domestic Sales Representatives and International Sales Representatives Home
\


1158 Anti-Backlash Gears Feature the Patented Fairloc® Integral Fastening System - Sterling Instrument

Click image to download Hi-Res version (564 KB)

 

A new series of 1158 anti-backlash gears manufactured by Sterling Instrument feature the patented Fairloc® integral hub fastening system which eliminates marred shafts.

These 20° pressure angle AGMA QIO gears are identified as the S1A5 and S1M5 series. The choice of the Fairloc® rotating component fastening system helps phase adjustment, timing, position adjustment and frequent removal problems with full component support along the entire hub section. These very cost-effective gears are compact, self-contained and offer a small gear hub envelope. Each gear is composed of a set of two gear halves that give the appearance of a split gear. Built-in springs mounted around the hub, force the two gear halves to turn in opposing directions relative to one another until the tooth space between the inner and mating outer gear is entirely filled. This technique is applied to gears with diameters as small as .642" to eliminate all backlash, both fixed and variable, in gear trains. Furthermore, because the spring-loading continually adjusts the take-up in tooth spacing, there is automatic compensation for wear and thermal dimensional changes during the life of the gear train.

These gears are stocked in both 303 stainless steel and 2024 aluminum and are designed to fit shafts ranging from 1/8" to 1/4" diameter. The suggested clearance between the bore and the shaft is .0001"/.0008". They are stocked in 120, 96, 80, 72, 64 and 48 Diametral Pitches and feature a .104" face width. Their sizes range from 40 to 360 teeth with O.D.'s ranging from .642" to 3.017".

The Fairloc® system consists of two slots that are machined into the stainless steel hub, one orientated radially the other angularly. to create a transverse wedge which remains attached to the solid portion of the hub on one side.

The resultant cantilevered clamping section has a tapped hole to accept a cap screw which passes through a clearance hole in the solid portion of the hub, and into a threaded hole in the transverse wedge section. As the socket head cap screw is tightened the cantilevered section clamps the shaft securely. The screw can be tightened and released repeatedly without marring the shaft or affecting its torque transmitting abilities.

Additional specifications are contained in Catalog D790 available free upon request from Sterling Instrument.

SI 25

IMAGE DRIVEN PRODUCT FINDER & CURRENT PRICE

 
  Related Products:
  
1. Fairloc® Bellows Hub Couplings [inch] [metric]
  2. Fairloc® Flexible Neo-Flex Couplings [inch] [metric]
  3. Fairloc® Rigid Shaft Coupling [inch] [metric]
  4. Fairloc® Shaft Reducers | Extenders [inch] [metric]
  5. Fairloc® Shaft Collars [inch] [metric]
  6. Fairloc® Hub Metal Timing Pulleys [inch] [metric]
     
(MXL, XL, L, HTD®, GT®2, T & 40 DP)
  7. Fairloc® Hub Plastic Timing Pulleys [inch] [metric]
     
(MXL, XL, L, HTD®, GT®2, T & 40 DP)
  8. Fairloc® Hub Anti-Backlash Gears [inch] [metric]
  9. Fairloc® Gear & Dial Hubs Precision [inch]
10. Plastic Spur Gears [inch] [metric]
11. Metal Spur Gears [inch] [metric]
12. Conidrive® Pulleys [metric]


Related Topics:
13. Fairloc® Reducers & Extenders Press
14. Fairloc® Bellows Couplings 1. Press | 2. Press
15. Fairloc® Conidrive® Pulleys Press
16. Fairloc® Aluminum Acetal Gears Press
17. Fairloc® 1158 Anti-Backlash Gears Press
18. Fairloc® 45 Shaft Couplings Press
19. Fairloc® 2 mm Pitch GT®2 Timing Belt Pulleys Press
20. Fairloc® 3 mm Pitch HTD® Timing Belt Pulleys Press
21. Fairloc® 5 mm Pitch HTD® Timing Belt Pulleys Press
22. Fairloc® Shaft Collars Press
23. Fairloc® D243 Catalog
     
 
© Copyright 2009 • Stock Drive Products / Sterling Instrument
All Rights Reserved See Terms & Conditions of use and Privacy Policy