Home > Featured Products Site Map
Stock Drive Products and Sterling Instrument were founded by engineers, Established in 1960.

New Bellows Couplings with Integral Fairloc® Hubs
Introduced by Sterling Instrument

Products: Gears, Drive Components, Shafting and Shaft Accessories, Bearings, Couplings. Quote Request, Engineering Tools, RoHS Compliant Download, Featured Products and Trade Shows. Buy Online About us:  Stock Drive Products/Sterling Instrument strives to be the best manufacturers of quality electromechanical components & assemblies. Capabilities:  Machinery List, Facility Brochure, Facility Tour, Engineering Tools, RoHS Statement. At Stock Drive Products/Sterling Instrument, our experienced engineering, manufacturing & inspection teams are dedicated to producing a quality component at a competitive price. Catalogs: Request A Catalog & View and Download Catalogs. Contact Us: Directories, Domestic Sales Representatives and International Sales Representatives Home
 

Bellows Couplings from Sterling Instrument

Click image to download Hi-Res version (771 KB)
 

New bellows couplings from Sterling Instrument (an ISO 9001:2000 + AS9100B Manufacturer) incorporate patented integral Fairloc® hubs which feature built-in overload protection, full use of the bore, easy adjustment, eliminates marred shafts, and offers a compact self-contained design. They are stocked in both inch and metric sizes.

These couplings, identified as the S50FP9-FBC... (Inch) and the S50FP9MFBC... (Metric), correct for angular and parallel axis misalignment, provide zero backlash, offer constant angular velocity, and dampens vibration and noise. These 14 couplings are designed to fit shafts ranging in diameter from .1200" to .3750" (3 mm to 12 mm). The diameter of the bellows range from 15/32” to 27/32” (11.9 mm to 21.4 mm).

The choice of Fairloc® hubs permits frequent phase adjustment, timing and position adjustment while adding positive metal-to-metal fastening strength along both hub sections. The Fairloc® integral hub fastener consists of two slots that are machined into the hub, one radially and the other angularly, to create a transverse wedge which remains attached to the solid portion of the hub on one side. The resultant cantilevered clamping section has a tapped hole to accept a cap screw which passes through a clearance hole in the solid portion of the hub, and into a threaded hole in the transverse wedge section. As the screw is tightened, the cantilevered section clamps the shaft securely. The screw can be tightened and released repeatedly without marring the shaft or affecting its torque-transmitting abilities

SDP1-20

IMAGE DRIVEN PRODUCT FINDER & CURRENT PRICE

 
  Related Products:
  1. Fairloc® Bellows Hub Couplings [inch] [metric]
  2. Fairloc® Flexible Neo-Flex Couplings [inch] [metric]
  3. Fairloc® Rigid Shaft Coupling [inch] [metric]
  4. Fairloc® Shaft Reducers | Extenders [inch] [metric]
  5. Fairloc® Shaft Collars [inch] [metric]
  6. Fairloc® Hub Metal Timing Pulleys [inch] [metric]
     
(MXL, XL, L, HTD®, GT®2, T & 40 DP)
  7. Fairloc® Hub Plastic Timing Pulleys [inch] [metric]
     
(MXL, XL, L, HTD®, GT®2, T & 40 DP)
  8. Fairloc® Hub Anti-Backlash Gears [inch] [metric]
  9. Fairloc® Gear & Dial Hubs Precision [inch]
10. Plastic Spur Gears [inch] [metric]
11. Metal Spur Gears [inch] [metric]
12. Conidrive® Pulleys [metric]


Related Topics:
13. Fairloc® Reducers & Extenders Press
14. Fairloc® Bellows Couplings 1. Press | 2. Press
15. Fairloc® Conidrive® Pulleys Press
16. Fairloc® Aluminum Acetal Gears Press
17. Fairloc® 1158 Anti-Backlash Gears Press
18. Fairloc® 45 Shaft Couplings Press
19. Fairloc® 2 mm Pitch GT®2 Timing Belt Pulleys Press
20. Fairloc® 3 mm Pitch HTD® Timing Belt Pulleys Press
21. Fairloc® 5 mm Pitch HTD® Timing Belt Pulleys Press
22. Fairloc® Shaft Collars Press
23. Fairloc® D243 Catalog
   
 
© Copyright 2009 • Stock Drive Products / Sterling Instrument
All Rights Reserved See Terms & Conditions of use and Privacy Policy